Product groups
Tombstones, grey cast iron, double-sided, with pre-machined clamping faces
K0803

Tombstones, grey cast iron, double-sided, with pre-machined...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and clamping faces are precision-machined.
The clamping faces have a +1 mm allowance.
Note:Tombstones with pre-machined clamping faces provide a fast and economic method of producing a body with specific grid or individual holes. The base is ready for mounting on the machine table. The two clamping faces can be machined to the end dimensions by the user. The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0803 Tombstones, grey cast iron, double-sided, with pre-machined clamping faces 303 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Tombstones, grey cast iron, double-sided, with pre-machined clamping faces
Tombstones, grey cast iron, double-sided, with pre-machined clamping faces

Item selection/filter

Order No.LHH1D2

D3D4D5H3L1L2L3L4L5L6L7L8L11CADAcc.PriceOrder
K0803.1000300503005005020M12M10M121581250200-15010040-0 on request
K0803.1000400504005005020M16M12M161815132030020020015055-25 on request
K0803.1000400654006505020M16M12M161815132030020020015055-25 on request
K0803.1000500605006005020M16M12M1618201400200-25020075-25 on request
K0803.1000500755007505020M16M12M1618201400200-25020075-25 on request
K0803.1000630706307005025M16M16M1618251500400-315200100-25 on request
K0803.1000630856308505025M16M16M1618251500400-315200100-25 on request
K0803.1000800808008005025M16M16M1618301640600400400300135-25 on request
K0803.10008010080010005025M16M16M1618301640600400400300135-25 on request
K0803.100100100100010005525M20M20M161835180060020050040016540025 on request
K0803.100100125100012505525M20M20M161835180060020050040016540025 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33