Product groups

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel nickel-plated.
Stainless steel bright.
Note:Mounting dimensions for Form A:
Mounting with nut, max. plate thickness 10 mm.
Mounting dimensions for Form B:
Screwed in, for plate thicknesses over 10 mm or in a blind hole.
On request:Suitable nuts (K0700) and assembly tool (K0317).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1065 Locating bushes for ball lock pin 332 kB
 Technical information 118 kB

Drawings

Locating bushes for ball lock pin

Item selection/filter

Order No.Material

DD1MHD2D3CADAcc.PriceOrder
K1065.6steel616M12x1,5151613 on request
K1065.10steel1020M16x1,5172017 on request
K1065.61stainless steel616M12x1,5151613 on request
K1065.101stainless steel1020M16x1,5172017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33