Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Steel parts bright.Note:These bushes are ideal for easy and quick positioning of ball lock pins and locking pins.Advantages:- centred by the centring collar.
- easy and reliable installation.
- can be screwed into various materials.
- usable both sides
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0724 Bushing for ball lock pins 240 kB

Drawings

Bushing for ball lock pins

Item selection/filter

Order No.

DD1D2D3LL3L4L5SWTCADAcc.PriceOrder
K0724.105125M12692547354 on request
K0724.106166M167,51230510565 on request
K0724.108168M16101230510585 on request
K0724.1102410M24131835687106 on request
K0724.1122412M24151835687126 on request
K0724.1163016M302024408119167 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33