Product groups
Positioning bushes, steel or stainless steel for status sensor
K1840

Positioning bushes, steel or stainless steel for status sensor

go back

Item description/product images

DescriptionProduct description:Positioning bushes form a locating point for pin type operating and indexing elements and enable these to be securely and precisely engaged herein.

The positioning bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush.
The sensor enables electronic feedback as to whether a pin is located in the positioning bush or not.
When using several bushes, it can be determined in which one an operating or indexing element is located.
Material:

Positioning bush steel or stainless steel 1.4034.
Locknut brass.

Version:Positioning bush:
Hardened and black oxidised steel.
Hardened, bright stainless steel.

Locknut nickel-plated.
Note:Matched to mounting bracket K0638.
The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Application:Positioning bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether the operating or indexing element is in the desired position.
For example, by the format adjustment on packaging machines.
Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Drawing reference:
Form A: full thread
Form B: with thread and collar
Form C: with thread and approach taper
Form D: smooth
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1840 Positioning bushes, steel or stainless steel for status sensor 780 kB
 Mounting instructions 56,8 kB

Drawings (total overview)

Positioning bushes, steel or stainless steel for status sensor

Positioning bushes, steel or stainless steel for status sensor, Form A, full thread

More information

Drawings

Positioning bushes, steel or stainless steel for status sensor, Form A, full thread

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH3TT1SW1SW2CADAcc.PriceOrder
K1840.103101AFull threadsteel3M10x131247435 on request
K1840.104101AFull threadsteel4M10x131247445 on request
K1840.105121AFull threadsteel5M12x1,5315411455 on request
K1840.106121AFull threadsteel6M12x1,5315411465 on request
K1840.108161AFull threadsteel8M16x1,5320415,5685 on request
K1840.110161AFull threadsteel10M16x1,5320415,56105 on request
K1840.112201AFull threadsteel12M20x1,53254196125 on request
K1840.116241AFull threadsteel16M24x23324258165 on request
K1840.1103101AFull threadstainless steel3M10x131247435 on request
K1840.1104101AFull threadstainless steel4M10x131247445 on request
K1840.1105121AFull threadstainless steel5M12x1,5315411455 on request
K1840.1106121AFull threadstainless steel6M12x1,5315411465 on request
K1840.1108161AFull threadstainless steel8M16x1,5320415,5685 on request
K1840.1110161AFull threadstainless steel10M16x1,5320415,56105 on request
K1840.1112201AFull threadstainless steel12M20x1,53254196125 on request
K1840.1116241AFull threadstainless steel16M24x23324258165 on request

Positioning bushes, steel or stainless steel for status sensor, Form B, with thread and collar

More information

Drawings

Positioning bushes, steel or stainless steel for status sensor, Form B, with thread and collar

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH1H2H3TSW1SW2CADAcc.PriceOrder
K1840.203101Bwith thread and collarsteel3M10x13151210,547115 on request
K1840.204101Bwith thread and collarsteel4M10x13151210,547115 on request
K1840.205121Bwith thread and collarsteel5M12x1,53151210,5411135 on request
K1840.206121Bwith thread and collarsteel6M12x1,53151210,5411135 on request
K1840.208161Bwith thread and collarsteel8M16x1,53201513,5415,5175 on request
K1840.210161Bwith thread and collarsteel10M16x1,53201513,5415,5175 on request
K1840.212201Bwith thread and collarsteel12M20x1,53252018,5419225 on request
K1840.216241Bwith thread and collarsteel16M24x23322725,5425275 on request
K1840.1203101Bwith thread and collarstainless steel3M10x13151210,547115 on request
K1840.1204101Bwith thread and collarstainless steel4M10x13151210,547115 on request
K1840.1205121Bwith thread and collarstainless steel5M12x1,53151210,5411135 on request
K1840.1206121Bwith thread and collarstainless steel6M12x1,53151210,5411135 on request
K1840.1208161Bwith thread and collarstainless steel8M16x1,53201513,5415,5175 on request
K1840.1210161Bwith thread and collarstainless steel10M16x1,53201513,5415,5175 on request
K1840.1212201Bwith thread and collarstainless steel12M20x1,53252018,5419225 on request
K1840.1216241Bwith thread and collarstainless steel16M24x23322725,5425275 on request

Positioning bushes, steel or stainless steel for status sensor, Form C, with thread and approach taper

More information

Drawings

Positioning bushes, steel or stainless steel for status sensor, Form C, with thread and approach taper

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D2D3HH1H2H3TSW1SW2CADAcc.PriceOrder
K1840.304121Cwith thread and approach tapersteel4M12x1,5193161210,541145 on request
K1840.305121Cwith thread and approach tapersteel5M12x1,5193161210,541155 on request
K1840.306121Cwith thread and approach tapersteel6M12x1,5193161210,541165 on request
K1840.308161Cwith thread and approach tapersteel8M16x1,5263201513,5415,585 on request
K1840.310161Cwith thread and approach tapersteel10M16x1,5263201513,5415,5105 on request
K1840.1304121Cwith thread and approach taperstainless steel4M12x1,5193161210,541145 on request
K1840.1305121Cwith thread and approach taperstainless steel5M12x1,5193161210,541155 on request
K1840.1306121Cwith thread and approach taperstainless steel6M12x1,5193161210,541165 on request
K1840.1308161Cwith thread and approach taperstainless steel8M16x1,5263201513,5415,585 on request
K1840.1310161Cwith thread and approach taperstainless steel10M16x1,5263201513,5415,5105 on request

Positioning bushes, steel or stainless steel for status sensor, Form D, smooth

More information

Drawings

Positioning bushes, steel or stainless steel for status sensor, Form D, smooth

Item selection/filter

Order No.FormForm definitionMain
material
D

D1D3HH1H3TSW2CADAcc.PriceOrder
K1840.403089Dsmoothsteel383106455 on request
K1840.404089Dsmoothsteel483106455 on request
K1840.405089Dsmoothsteel583106465 on request
K1840.406109Dsmoothsteel6103117475 on request
K1840.408139Dsmoothsteel813,53149,549,55 on request
K1840.410179Dsmoothsteel101731611,5411,55 on request
K1840.1403089Dsmoothstainless steel383106455 on request
K1840.1404089Dsmoothstainless steel483106455 on request
K1840.1405089Dsmoothstainless steel583106465 on request
K1840.1406109Dsmoothstainless steel6103117475 on request
K1840.1408139Dsmoothstainless steel813,53149,549,55 on request
K1840.1410179Dsmoothstainless steel101731611,5411,55 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33