Product groups
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
K1698

Indexing plungers, stainless steel for Hygienic USIT® seal and...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:

Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually retracted. Form C (with lockout slot) is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

This indexing plunger is suitable for the foodstuff sectors. It has a conical collar so that the fastening point can be hygienically sealed using the Hygienic USIT® sealing and shim washer. The surface finish is Ra < 0.8 µm, which prevents dirt particles from adhering and ensures easy cleaning.

Material:

Steel parts stainless steel 1.4404.
Seal 75 EPDM 295 (black) or 75 Fluoroprene® XP (blue).

Version:Indexing pin hardened or not hardened, bright.Temperature range:

75 EPDM 295: -40 °C to 150 °C.

75 Fluoroprene® XP: -15 °C to 200 °C.

Advantages:Hygienic conform design
Stainless steel 1.4404
Suitable for CIP/SIP cleaning
Resistant to polar and nonpolar media as well as aromatic substances
Accessory:

Hygienic USIT® seal and shim washers K1491.

Supplied with

Indexing plunger including seal and shim washer Hygienic USIT®.

Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1698 Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip 233 kB
 Technical information Hygienic USIT ® 324 kB

Drawings (total overview)

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip

More information

Drawings

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip

Item selection/filter

Order No.FormMain
material
locating pinComponent
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1698.0110601Astainless steelhardenedblack6M103322,363,511141,56121,84045 on request
K1698.0110611Astainless steelhardenedblack6M10x13322,363,511141,56121,84045 on request
K1698.0120801Astainless steelhardenedblack8M123326,669,513161,58122,34062 on request
K1698.0120811Astainless steelhardenedblack8M12x1,53326,669,513161,58122,34062 on request
K1698.0110602Astainless steelhardenedblue6M103322,363,511141,56121,84045 on request
K1698.0110612Astainless steelhardenedblue6M10x13322,363,511141,56121,84045 on request
K1698.0120802Astainless steelhardenedblue8M123326,669,513161,58122,34062 on request
K1698.0120812Astainless steelhardenedblue8M12x1,53326,669,513161,58122,34062 on request
K1698.1110601Astainless steelnot hardenedblack6M103322,363,511141,56121,84045 on request
K1698.1110611Astainless steelnot hardenedblack6M10x13322,363,511141,56121,84045 on request
K1698.1120801Astainless steelnot hardenedblack8M123326,669,513161,58122,34062 on request
K1698.1120811Astainless steelnot hardenedblack8M12x1,53326,669,513161,58122,34062 on request
K1698.1110602Astainless steelnot hardenedblue6M103322,363,511141,56121,84045 on request
K1698.1110612Astainless steelnot hardenedblue6M10x13322,363,511141,56121,84045 on request
K1698.1120802Astainless steelnot hardenedblue8M123326,669,513161,58122,34062 on request
K1698.1120812Astainless steelnot hardenedblue8M12x1,53326,669,513161,58122,34062 on request

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip and locking slot

More information

Drawings

Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
locating pinComponent
colour
DD1D2D3LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1698.0310601Cstainless steelhardenedblack6M103322,363,511141,56121,84045 on request
K1698.0310611Cstainless steelhardenedblack6M10x13322,363,511141,56121,84045 on request
K1698.0320801Cstainless steelhardenedblack8M123326,669,513161,58122,34062 on request
K1698.0320811Cstainless steelhardenedblack8M12x1,53326,669,513161,58122,34062 on request
K1698.0310602Cstainless steelhardenedblue6M103322,363,511141,56121,84045 on request
K1698.0310612Cstainless steelhardenedblue6M10x13322,363,511141,56121,84045 on request
K1698.0320802Cstainless steelhardenedblue8M123326,669,513161,58122,34062 on request
K1698.0320812Cstainless steelhardenedblue8M12x1,53326,669,513161,58122,34062 on request
K1698.1310601Cstainless steelnot hardenedblack6M103322,363,511141,56121,84045 on request
K1698.1310611Cstainless steelnot hardenedblack6M10x13322,363,511141,56121,84045 on request
K1698.1320801Cstainless steelnot hardenedblack8M123326,669,513161,58122,34062 on request
K1698.1320811Cstainless steelnot hardenedblack8M12x1,53326,669,513161,58122,34062 on request
K1698.1310602Cstainless steelnot hardenedblue6M103322,363,511141,56121,84045 on request
K1698.1310612Cstainless steelnot hardenedblue6M10x13322,363,511141,56121,84045 on request
K1698.1320802Cstainless steelnot hardenedblue8M123326,669,513161,58122,34062 on request
K1698.1320812Cstainless steelnot hardenedblue8M12x1,53326,669,513161,58122,34062 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33