Product groups
Ball transfer unitswith steel housing
K0760

Ball transfer units with steel housing

go back

Item description/product images

DescriptionMaterial:Electro zinc-plated steel or stainless steel.Note:K0760-115 has no felt seal.Drawing reference:
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
Form D: cap, housing and balls stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0760 Ball transfer unitswith steel housing 257 kB
 Mounting instructions and specifications for ball transfer units 62 kB

Drawings

Ball transfer unitswith steel housing

Item selection/filter

Order No.FormDKDD1HH1H2Load
rating C
(N)
Suitable
tolerance
ring
CADAcc.PriceOrder
K0760.115B15,824±0,231219,52,8600K0766.024  on request
K0760.122B22,236±0,245309,82,81600K0766.036  on request
K0760.130B3045±0,2553713,843000K0766.045  on request
K0760.145B44,562±0,27553,51946100K0766.062  on request
K0760.215C15,824±0,231219,52,8600K0766.024  on request
K0760.222C22,236±0,245309,82,81600K0766.036  on request
K0760.230C3045±0,2553713,843000K0766.045  on request
K0760.245C44,562±0,27553,51946100K0766.062  on request
K0760.315D15,824±0,231219,52,8380K0766.024  on request
K0760.322D22,236±0,245309,82,81000K0766.036  on request
K0760.330D3045±0,2553713,842000K0766.045  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33