Product groups
Shaft collars set screw DIN 705, steel , Form A, recess
K0406_A

Shaft collars set screw DIN 705, steel , Form A, recess

go back

Item description/product images

DescriptionMaterial:Steel.Version:Shaft collar bright steel.
Grub screw steel grade 15H, bright.
Drawing reference:
1) Second grub screw from D1 ≥ 75
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0406_A Shaft collars set screw DIN 705, steel , Form A, recess 268 kB

Drawings

Shaft collars set screw DIN 705, steel , Form A, recess

Item selection/filter

Order No.Component
material
Surface finish
body
FormD1BD2D3
grub screw
CADAcc.PriceOrder
K0406.100301steelbrightA357M2x3 on request
K0406.100401steelbrightA458M2,5x3 on request
K0406.100501steelbrightA5610M3x4 on request
K0406.100601steelbrightA6812M4x5 on request
K0406.100701steelbrightA7812M4x5 on request
K0406.100801steelbrightA8816M4x6 on request
K0406.100901steelbrightA91018M5x8 on request
K0406.101001steelbrightA101020M5x8 on request
K0406.101101steelbrightA111020M5x8 on request
K0406.101201steelbrightA121222M6x8 on request
K0406.101401steelbrightA141225M6x8 on request
K0406.101501steelbrightA151225M6x8 on request
K0406.101601steelbrightA161228M6x8 on request
K0406.101801steelbrightA181432M6x8 on request
K0406.102001steelbrightA201432M6x8 on request
K0406.102401steelbrightA241640M8x12 on request
K0406.102501steelbrightA251640M8x10 on request
K0406.102601steelbrightA261640M8x10 on request
K0406.102801steelbrightA281645M8x12 on request
K0406.103001steelbrightA301645M8x10 on request
K0406.103201steelbrightA321650M8x12 on request
K0406.103501steelbrightA351656M8x12 on request
K0406.103601steelbrightA361656M8x12 on request
K0406.103801steelbrightA381656M8x12 on request
K0406.104001steelbrightA401863M10x16 on request
K0406.104201steelbrightA421863M10x16 on request
K0406.104501steelbrightA451870M10x16 on request
K0406.104801steelbrightA481870M10x16 on request
K0406.105001steelbrightA501880M10x16 on request
K0406.105201steelbrightA521880M10x16 on request
K0406.105501steelbrightA551880M10x16 on request
K0406.105601steelbrightA561880M10x16 on request
K0406.105801steelbrightA582090M10x16 on request
K0406.106001steelbrightA602090M10x16 on request
K0406.106301steelbrightA632090M10x16 on request
K0406.106501steelbrightA6520100M10x20 on request
K0406.106801steelbrightA6820100M10x20 on request
K0406.107001steelbrightA7020100M10x20 on request
K0406.107201steelbrightA7220100M10x20 on request
K0406.107501steelbrightA7522110M12x20 on request
K0406.108001steelbrightA8022110M12x20 on request
K0406.108501steelbrightA8522125M12x25 on request
K0406.109001steelbrightA9022125M12x20 on request
K0406.110001steelbrightA10025140M12x25 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33