- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0612Shaft collars two-piece |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium. Version:Steel black oxidised, screw steel 12.9. Stainless steel 1.4305 bright, screw stainless steel A2-70. Stainless steel 1.4404 bright, screw stainless steel A4-70. Aluminium bright, screw stainless steel A2-70.Note:Two-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The two-part design enables simple and quick assembly without having to dismantle adjacent components.
The shaft collars made of A4 stainless steel have a small centre point mark on the OD.Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | B | C (DIN 912) | D1 | D2 | R | CAD | Acc. | Price | Order |
---|
K0612.00401 | steel | 9 | M3x8 | 4 | 16 | 20,7 |  | | on request | | K0612.00501 | steel | 9 | M3x8 | 5 | 16 | 20,7 |  | | on request | | K0612.00601 | steel | 9 | M3x8 | 6 | 16 | 20,7 |  | | on request | | K0612.00801 | steel | 9 | M3x8 | 8 | 18 | 22,4 |  | | on request | | K0612.01001 | steel | 9 | M3x10 | 10 | 24 | 26 |  | | on request | | K0612.01201 | steel | 11 | M4x12 | 12 | 28 | 31,8 |  | | on request | | K0612.01501 | steel | 13 | M5x16 | 15 | 34 | 39,4 |  | | on request | | K0612.01601 | steel | 13 | M5x16 | 16 | 34 | 39,4 |  | | on request | | K0612.01801 | steel | 13 | M5x16 | 18 | 36 | 41,1 |  | | on request | | K0612.02001 | steel | 15 | M6x18 | 20 | 40 | 46,4 |  | | on request | | K0612.02201 | steel | 15 | M6x18 | 22 | 42 | 48,1 |  | | on request | | K0612.02501 | steel | 15 | M6x18 | 25 | 45 | 50,8 |  | | on request | | K0612.02801 | steel | 15 | M6x18 | 28 | 48 | 53,7 |  | | on request | | K0612.03001 | steel | 15 | M6x18 | 30 | 54 | 58,6 |  | | on request | | K0612.04001 | steel | 15 | M6x18 | 40 | 60 | 65 |  | | on request | | K0612.05001 | steel | 19 | M8x25 | 50 | 78 | 87 |  | | on request | | K0612.00402 | stainless steel | 9 | M3x8 | 4 | 16 | 20,7 |  | | on request | | K0612.00502 | stainless steel | 9 | M3x8 | 5 | 16 | 20,7 |  | | on request | | K0612.00602 | stainless steel | 9 | M3x8 | 6 | 16 | 20,7 |  | | on request | | K0612.00802 | stainless steel | 9 | M3x8 | 8 | 18 | 22,4 |  | | on request | | K0612.01002 | stainless steel | 9 | M3x10 | 10 | 24 | 26 |  | | on request | | K0612.01202 | stainless steel | 11 | M4x12 | 12 | 28 | 31,8 |  | | on request | | K0612.01502 | stainless steel | 13 | M5x16 | 15 | 34 | 39,4 |  | | on request | | K0612.01602 | stainless steel | 13 | M5x16 | 16 | 34 | 39,4 |  | | on request | | K0612.01802 | stainless steel | 13 | M5x16 | 18 | 36 | 41,1 |  | | on request | | K0612.02002 | stainless steel | 15 | M6x18 | 20 | 40 | 46,4 |  | | on request | | K0612.02202 | stainless steel | 15 | M6x18 | 22 | 42 | 48,1 |  | | on request | | K0612.02502 | stainless steel | 15 | M6x18 | 25 | 45 | 50,8 |  | | on request | | K0612.02802 | stainless steel | 15 | M6x18 | 28 | 48 | 53,7 |  | | on request | | K0612.03002 | stainless steel | 15 | M6x18 | 30 | 54 | 58,6 |  | | on request | | K0612.04002 | stainless steel | 15 | M6x18 | 40 | 60 | 65 |  | | on request | | K0612.05002 | stainless steel | 19 | M8x25 | 50 | 78 | 87 |  | | on request | | K0612.00404 | stainless steel A4 | 9 | M3x8 | 4 | 16 | 20,7 |  | | on request | | K0612.00504 | stainless steel A4 | 9 | M3x8 | 5 | 16 | 20,7 |  | | on request | | K0612.00604 | stainless steel A4 | 9 | M3x8 | 6 | 16 | 20,7 |  | | on request | | K0612.00804 | stainless steel A4 | 9 | M3x8 | 8 | 18 | 22,4 |  | | on request | | K0612.01004 | stainless steel A4 | 9 | M3x10 | 10 | 24 | 26 |  | | on request | | K0612.01204 | stainless steel A4 | 11 | M4x12 | 12 | 28 | 31,8 |  | | on request | | K0612.01504 | stainless steel A4 | 13 | M5x16 | 15 | 34 | 39,4 |  | | on request | | K0612.01604 | stainless steel A4 | 13 | M5x16 | 16 | 34 | 39,4 |  | | on request | | K0612.01804 | stainless steel A4 | 13 | M5x16 | 18 | 36 | 41,1 |  | | on request | | K0612.02004 | stainless steel A4 | 15 | M6x18 | 20 | 40 | 46,4 |  | | on request | | K0612.02204 | stainless steel A4 | 15 | M6x18 | 22 | 42 | 48,1 |  | | on request | | K0612.02504 | stainless steel A4 | 15 | M6x18 | 25 | 45 | 50,8 |  | | on request | | K0612.02804 | stainless steel A4 | 15 | M6x18 | 28 | 48 | 53,7 |  | | on request | | K0612.03004 | stainless steel A4 | 15 | M6x18 | 30 | 54 | 58,6 |  | | on request | | K0612.04004 | stainless steel A4 | 15 | M6x18 | 40 | 60 | 65 |  | | on request | | K0612.05004 | stainless steel A4 | 19 | M8x25 | 50 | 78 | 87 |  | | on request | | K0612.00403 | aluminium | 9 | M3x8 | 4 | 16 | 20,7 |  | | on request | | K0612.00503 | aluminium | 9 | M3x8 | 5 | 16 | 20,7 |  | | on request | | K0612.00603 | aluminium | 9 | M3x8 | 6 | 16 | 20,7 |  | | on request | | K0612.00803 | aluminium | 9 | M3x8 | 8 | 18 | 22,4 |  | | on request | | K0612.01003 | aluminium | 9 | M3x10 | 10 | 24 | 26 |  | | on request | | K0612.01203 | aluminium | 11 | M4x12 | 12 | 28 | 31,8 |  | | on request | | K0612.01503 | aluminium | 13 | M5x16 | 15 | 34 | 39,4 |  | | on request | | K0612.01603 | aluminium | 13 | M5x16 | 16 | 34 | 39,4 |  | | on request | | K0612.01803 | aluminium | 13 | M5x16 | 18 | 36 | 41,1 |  | | on request | | K0612.02003 | aluminium | 15 | M6x18 | 20 | 40 | 46,4 |  | | on request | | K0612.02203 | aluminium | 15 | M6x18 | 22 | 42 | 48,1 |  | | on request | | K0612.02503 | aluminium | 15 | M6x18 | 25 | 45 | 50,8 |  | | on request | | K0612.02803 | aluminium | 15 | M6x18 | 28 | 48 | 53,7 |  | | on request | | K0612.03003 | aluminium | 15 | M6x18 | 30 | 54 | 58,6 |  | | on request | | K0612.04003 | aluminium | 15 | M6x18 | 40 | 60 | 65 |  | | on request | | K0612.05003 | aluminium | 19 | M8x25 | 50 | 78 | 87 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|