Product groups
Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket
K0406_E

Shaft collars set screw DIN 705, stainless steel , Form E,...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Drawing reference:
1) Second grub screw from D1 ≥ 75
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0406_E Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket 206 kB

Drawings

Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket

Item selection/filter

Order No.FormComponent
material
D1BD2D3
grub screw
CADAcc.PriceOrder
K0406.300302Estainless steel357M2x3 on request
K0406.300402Estainless steel458M2,5x3 on request
K0406.300502Estainless steel5610M3x4 on request
K0406.300602Estainless steel6812M4x5 on request
K0406.300702Estainless steel7812M4x5 on request
K0406.300802Estainless steel8816M4x6 on request
K0406.300902Estainless steel91018M5x8 on request
K0406.301002Estainless steel101020M5x8 on request
K0406.301102Estainless steel111020M5x8 on request
K0406.301202Estainless steel121222M6x8 on request
K0406.301402Estainless steel141225M6x8 on request
K0406.301502Estainless steel151225M6x8 on request
K0406.301602Estainless steel161228M6x8 on request
K0406.301802Estainless steel181432M6x8 on request
K0406.302002Estainless steel201432M6x8 on request
K0406.302402Estainless steel241640M8x12 on request
K0406.302502Estainless steel251640M8x10 on request
K0406.302602Estainless steel261640M8x10 on request
K0406.302802Estainless steel281645M8x12 on request
K0406.303002Estainless steel301645M8x10 on request
K0406.303202Estainless steel321650M8x12 on request
K0406.303502Estainless steel351656M8x12 on request
K0406.303602Estainless steel361656M8x12 on request
K0406.303802Estainless steel381656M8x12 on request
K0406.304002Estainless steel401863M10x16 on request
K0406.304202Estainless steel421863M10x16 on request
K0406.304502Estainless steel451870M10x16 on request
K0406.304802Estainless steel481870M10x16 on request
K0406.305002Estainless steel501880M10x16 on request
K0406.305202Estainless steel521880M10x16 on request
K0406.305502Estainless steel551880M10x16 on request
K0406.305602Estainless steel561880M10x16 on request
K0406.305802Estainless steel582090M10x16 on request
K0406.306002Estainless steel602090M10x16 on request
K0406.306302Estainless steel632090M10x16 on request
K0406.306502Estainless steel6520100M10x20 on request
K0406.306802Estainless steel6820100M10x20 on request
K0406.307002Estainless steel7020100M10x20 on request
K0406.307202Estainless steel7220100M10x20 on request
K0406.307502Estainless steel7522110M12x20 on request
K0406.308002Estainless steel8022110M12x20 on request
K0406.308502Estainless steel8522125M12x25 on request
K0406.309002Estainless steel9022125M12x20 on request
K0406.310002Estainless steel10025140M12x25 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33