- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2130
Stainless steel washer for cam lever
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2121_IGCam levers, stainless steel with internal thread, plastic thrust... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305. Version:Handle electropolished or abrasive blasted. Thrust washer, black. Hinge pin bright.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | KIPP old article number | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K2121.9512003 | K0645.9512003 | electropolished | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K2121.9512004 | K0645.9512004 | electropolished | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K2121.0512004 | K0645.0512004 | electropolished | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K2121.0512005 | K0645.0512005 | electropolished | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K2121.1512005 | K0645.1512005 | electropolished | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K2121.1512006 | K0645.1512006 | electropolished | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K2121.2512008 | K0645.2512008 | electropolished | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | K2121.9512303 | K0645.9512303 | blasted | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K2121.9512304 | K0645.9512304 | blasted | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K2121.0512304 | K0645.0512304 | blasted | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K2121.0512305 | K0645.0512305 | blasted | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K2121.1512305 | K0645.1512305 | blasted | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K2121.1512306 | K0645.1512306 | blasted | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K2121.2512308 | K0645.2512308 | blasted | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|