Product groups
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
K2122

Cam levers, plastic with internal or external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud blue-passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2122_Datasheet_32179_Cam_levers_plastic_with_internal_or_external_thread_plastic_thrust_washer_and_steel_or_stainless_steel_stud--en 197 kB

Drawings (total overview)

Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud

Cam levers, plastic with internal thread, plastic thrust washer

More information

Drawings

Cam levers, plastic with internal thread, plastic thrust washer

Item selection/filter

Order No.KIPP old article numberComponent
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2122.1521105K0646.1521105steelblackM516922161423,271,579,61,152,5125 on request
K2122.1521106K0646.1521106steelblackM616922161423,271,579,61,152,5125 on request
K2122.2521108K0646.2521108steelblackM825113324,216,327,91001101,55170 on request
K2122.1531105K0646.1531105stainless steelblackM516922161423,271,579,61,152,5125 on request
K2122.1531106K0646.1531106stainless steelblackM616922161423,271,579,61,152,5125 on request
K2122.2531108K0646.2531108stainless steelblackM825113324,216,327,91001101,55170 on request
K2122.15218405K0646.15218405steeltraffic red RAL 3020M516922161423,271,579,61,152,5125 on request
K2122.15218406K0646.15218406steeltraffic red RAL 3020M616922161423,271,579,61,152,5125 on request
K2122.25218408K0646.25218408steeltraffic red RAL 3020M825113324,216,327,91001101,55170 on request
K2122.15318405K0646.15318405stainless steeltraffic red RAL 3020M516922161423,271,579,61,152,5125 on request
K2122.15318406K0646.15318406stainless steeltraffic red RAL 3020M616922161423,271,579,61,152,5125 on request
K2122.25318408K0646.25318408stainless steeltraffic red RAL 3020M825113324,216,327,91001101,55170 on request

Cam levers, plastic with external thread, plastic thrust washer and steel or stainless steel stud

More information

Drawings

Cam levers, plastic with external thread, plastic thrust washer and steel or stainless steel stud

Item selection/filter

Order No.KIPP old article numberComponent
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2122.1521105X20K0646.1521105X20steelblackM516922161423,271,579,6201,152,5125 on request
K2122.1521105X30K0646.1521105X30steelblackM516922161423,271,579,6301,152,5125 on request
K2122.1521105X40K0646.1521105X40steelblackM516922161423,271,579,6401,152,5125 on request
K2122.1521105X50K0646.1521105X50steelblackM516922161423,271,579,6501,152,5125 on request
K2122.1521106X20K0646.1521106X20steelblackM616922161423,271,579,6201,152,5125 on request
K2122.1521106X30K0646.1521106X30steelblackM616922161423,271,579,6301,152,5125 on request
K2122.1521106X40K0646.1521106X40steelblackM616922161423,271,579,6401,152,5125 on request
K2122.1521106X50K0646.1521106X50steelblackM616922161423,271,579,6501,152,5125 on request
K2122.2521108X25K0646.2521108X25steelblackM825113324,216,327,9100110251,55170 on request
K2122.2521108X30K0646.2521108X30steelblackM825113324,216,327,9100110301,55170 on request
K2122.2521108X40K0646.2521108X40steelblackM825113324,216,327,9100110401,55170 on request
K2122.2521108X50K0646.2521108X50steelblackM825113324,216,327,9100110501,55170 on request
K2122.2521110X25K0646.2521110X25steelblackM1025113324,216,327,9100110251,55170 on request
K2122.2521110X30K0646.2521110X30steelblackM1025113324,216,327,9100110301,55170 on request
K2122.2521110X40K0646.2521110X40steelblackM1025113324,216,327,9100110401,55170 on request
K2122.2521110X50K0646.2521110X50steelblackM1025113324,216,327,9100110501,55170 on request
K2122.1531105X20K0646.1531105X20stainless steelblackM516922161423,271,579,6201,152,5125 on request
K2122.1531105X30K0646.1531105X30stainless steelblackM516922161423,271,579,6301,152,5125 on request
K2122.1531105X40K0646.1531105X40stainless steelblackM516922161423,271,579,6401,152,5125 on request
K2122.1531105X50K0646.1531105X50stainless steelblackM516922161423,271,579,6501,152,5125 on request
K2122.1531106X20K0646.1531106X20stainless steelblackM616922161423,271,579,6201,152,5125 on request
K2122.1531106X30K0646.1531106X30stainless steelblackM616922161423,271,579,6301,152,5125 on request
K2122.1531106X40K0646.1531106X40stainless steelblackM616922161423,271,579,6401,152,5125 on request
K2122.1531106X50K0646.1531106X50stainless steelblackM616922161423,271,579,6501,152,5125 on request
K2122.2531108X25K0646.2531108X25stainless steelblackM825113324,216,327,9100110251,55170 on request
K2122.2531108X30K0646.2531108X30stainless steelblackM825113324,216,327,9100110301,55170 on request
K2122.2531108X40K0646.2531108X40stainless steelblackM825113324,216,327,9100110401,55170 on request
K2122.2531108X50K0646.2531108X50stainless steelblackM825113324,216,327,9100110501,55170 on request
K2122.2531110X25K0646.2531110X25stainless steelblackM1025113324,216,327,9100110251,55170 on request
K2122.2531110X30K0646.2531110X30stainless steelblackM1025113324,216,327,9100110301,55170 on request
K2122.2531110X40K0646.2531110X40stainless steelblackM1025113324,216,327,9100110401,55170 on request
K2122.2531110X50K0646.2531110X50stainless steelblackM1025113324,216,327,9100110501,55170 on request
K2122.15218405X20K0646.15218405X20steeltraffic red RAL 3020M516922161423,271,579,6201,152,5125 on request
K2122.15218405X30K0646.15218405X30steeltraffic red RAL 3020M516922161423,271,579,6301,152,5125 on request
K2122.15218405X40K0646.15218405X40steeltraffic red RAL 3020M516922161423,271,579,6401,152,5125 on request
K2122.15218405X50K0646.15218405X50steeltraffic red RAL 3020M516922161423,271,579,6501,152,5125 on request
K2122.15218406X20K0646.15218406X20steeltraffic red RAL 3020M616922161423,271,579,6201,152,5125 on request
K2122.15218406X30K0646.15218406X30steeltraffic red RAL 3020M616922161423,271,579,6301,152,5125 on request
K2122.15218406X40K0646.15218406X40steeltraffic red RAL 3020M616922161423,271,579,6401,152,5125 on request
K2122.15218406X50K0646.15218406X50steeltraffic red RAL 3020M616922161423,271,579,6501,152,5125 on request
K2122.25218408X25K0646.25218408X25steeltraffic red RAL 3020M825113324,216,327,9100110251,55170 on request
K2122.25218408X30K0646.25218408X30steeltraffic red RAL 3020M825113324,216,327,9100110301,55170 on request
K2122.25218408X40K0646.25218408X40steeltraffic red RAL 3020M825113324,216,327,9100110401,55170 on request
K2122.25218408X50K0646.25218408X50steeltraffic red RAL 3020M825113324,216,327,9100110501,55170 on request
K2122.25218410X25K0646.25218410X25steeltraffic red RAL 3020M1025113324,216,327,9100110251,55170 on request
K2122.25218410X30K0646.25218410X30steeltraffic red RAL 3020M1025113324,216,327,9100110301,55170 on request
K2122.25218410X40K0646.25218410X40steeltraffic red RAL 3020M1025113324,216,327,9100110401,55170 on request
K2122.25218410X50K0646.25218410X50steeltraffic red RAL 3020M1025113324,216,327,9100110501,55170 on request
K2122.15318405X20K0646.15318405X20stainless steeltraffic red RAL 3020M516922161423,271,579,6201,152,5125 on request
K2122.15318405X30K0646.15318405X30stainless steeltraffic red RAL 3020M516922161423,271,579,6301,152,5125 on request
K2122.15318405X40K0646.15318405X40stainless steeltraffic red RAL 3020M516922161423,271,579,6401,152,5125 on request
K2122.15318405X50K0646.15318405X50stainless steeltraffic red RAL 3020M516922161423,271,579,6501,152,5125 on request
K2122.15318406X20K0646.15318406X20stainless steeltraffic red RAL 3020M616922161423,271,579,6201,152,5125 on request
K2122.15318406X30K0646.15318406X30stainless steeltraffic red RAL 3020M616922161423,271,579,6301,152,5125 on request
K2122.15318406X40K0646.15318406X40stainless steeltraffic red RAL 3020M616922161423,271,579,6401,152,5125 on request
K2122.15318406X50K0646.15318406X50stainless steeltraffic red RAL 3020M616922161423,271,579,6501,152,5125 on request
K2122.25318408X25K0646.25318408X25stainless steeltraffic red RAL 3020M825113324,216,327,9100110251,55170 on request
K2122.25318408X30K0646.25318408X30stainless steeltraffic red RAL 3020M825113324,216,327,9100110301,55170 on request
K2122.25318408X40K0646.25318408X40stainless steeltraffic red RAL 3020M825113324,216,327,9100110401,55170 on request
K2122.25318408X50K0646.25318408X50stainless steeltraffic red RAL 3020M825113324,216,327,9100110501,55170 on request
K2122.25318410X25K0646.25318410X25stainless steeltraffic red RAL 3020M1025113324,216,327,9100110251,55170 on request
K2122.25318410X30K0646.25318410X30stainless steeltraffic red RAL 3020M1025113324,216,327,9100110301,55170 on request
K2122.25318410X40K0646.25318410X40stainless steeltraffic red RAL 3020M1025113324,216,327,9100110401,55170 on request
K2122.25318410X50K0646.25318410X50stainless steeltraffic red RAL 3020M1025113324,216,327,9100110501,55170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33