Product groups
Side clamps, steel with clamping point
K2117

Side clamps, steel with clamping point

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:This mechanical side clamp which has no draw-down effect can be used as a clamping or stop element.

ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
Advantages:- Compact construction
- Can be used horizontally or vertically
- Replaceable thrust screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2117 Side clamps, steel with clamping point 175 kB

Drawings

Side clamps, steel with clamping point

Item selection/filter

Order No.SizeB

B1B2DD1D2HH1Travel
S
LL1
min.
L1
max.
L2
min.
L2
max.
L3L4L5F
kN
Slot
width
SWTightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
K2117.1414402420M10M10M65025,5485122,5126,540,544,51626251412176745 on request
K2117.202047,52720M12M12M65627,569813914643,750,418,230252014198360 on request
K2117.3030673620M16M16M671,53410134189,5199,560,570,526,53632301824205125 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33