Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the stop screw and centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.

The versions K0034.006010, K0034.006015, K0034.006030 and K0034.006035 have 2 round carbide inserts.
Clamping force:K0034.006... = 3800 N
K0034.010... = 7200 N
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0034 Side clamps 257 kB

Drawings (total overview)

Side clamps

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABDD1EE1E2E3HH1KK1LL1L2RF=Retaining
force N
CADAcc.PriceOrder
K0034.006005Aright7825126,2111284254542646,522201103800 on request
K0034.010005Aright121,5401810,218201374074642713531,51437200 on request
K0034.006025Aleft7825126,2111284254542646,522201103800 on request
K0034.010025Aleft121,5401810,218201374074642713531,51437200 on request

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABDD1EE1E2E3HH1KK1LL1L2RF=Retaining
force N
CADAcc.PriceOrder
K0034.006010Bright7825126,2ø8128424453,52646,522201103800 on request
K0034.010010Bright121,5401810,212,72013739745,542733531,51437200 on request
K0034.006030Bleft7825126,2ø8128424453,52646,522201103800 on request
K0034.010030Bleft121,5401810,212,72013739745,542733531,51437200 on request

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABD

D1D2
max.
D3
min.
EE1E2E3HH1KK1LL1L2RF=Retaining
force N
CADAcc.PriceOrder
K0034.006015Cright7825126,29,52,5ø8128424453,52646,522201103800 on request
K0034.010015Cright121,5401810,2274,512,72013739745,542733531,51437200 on request
K0034.006035Cleft7825126,29,52,5ø8128424453,52646,522201103800 on request
K0034.010035Cleft121,5401810,2274,512,72013739745,542733531,51437200 on request

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABDD1EE1E2E3HH1KK1LL1L2RF=Retaining
force N
CADAcc.PriceOrder
K0034.006020Dright7825126,2111284254542646,522201103800 on request
K0034.010020Dright121,5401810,21820137407464270,53531,51437200 on request
K0034.006040Dleft7825126,2111284254542646,522201103800 on request
K0034.010040Dleft121,5401810,21820137407464270,53531,51437200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33