Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.
Advantages:- Compact design
- Quick and easy clamping of components
Accessory:Clamping plate K2050.Drawing reference:
(1) clamping plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2048 Cam clamps steel 287 kB

Drawings (total overview)

Cam clamps steel

Item selection/filter

Order No.FormForm definitionABDD1HH1H2CADAcc.PriceOrder
K2048.060A-5,9-10M659- on request
K2048.080A-7,1-12M8612- on request
K2048.100A-8,3-14M10715- on request
K2048.120A-9,5-16M12818- on request
K2048.061B-5,91010M6596 on request
K2048.081B-7,11212M86127 on request
K2048.101B-8,31414M107158 on request
K2048.121B-9,51616M128189 on request
Order No.FormLL1L2L3Travel
S
SWClamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2048.060A56,8--1,842,27,4 on request
K2048.080A68,2--2,254,718 on request
K2048.100A79,5--2,567,935 on request
K2048.120A810,9--2,981460 on request
K2048.061B56,81131,842,27,4 on request
K2048.081B68,2115,52,254,718 on request
K2048.101B79,51182,567,935 on request
K2048.121B810,91202,981460 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33