Product groups
Clamping pin, steel or stainless steel with adapter plate
K1506

Clamping pin, steel or stainless steel with adapter plate

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.

Version:Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Note:The adapter plates enable the toggle clamp to be compatible with hole pattern 3 or 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1506 Clamping pin, steel or stainless steel with adapter plate 412 kB

Drawings (total overview)

Clamping pin, steel or stainless steel with adapter plate

Clamping pin, steel or stainless steel with adapter plate, Form A

More information

Drawings

Clamping pin, steel or stainless steel with adapter plate, Form A

Item selection/filter

Order No.FormMain
material
BB1B2D

D1HH1LL1L2L3L4SSWCADAcc.PriceOrder
K1506.0016Asteel52132616M530,517,5661130132656 on request
K1506.1020Astainless steel52132620M53421661130132656 on request
K1506.0028Asteel52132628M54128661130132656 on request

Clamping pin, steel or stainless steel with adapter plate, Form B

More information

Drawings

Clamping pin, steel or stainless steel with adapter plate, Form B

Item selection/filter

Order No.FormMain
material
BB1B2D

D1D2HH1LL1L2L3L4SSWCADAcc.PriceOrder
K1506.0116Bsteel5273816M5M630,517,596113073856 on request
K1506.1120Bstainless steel5273820M5M6342196113073856 on request
K1506.0128Bsteel5273828M5M6412896113073856 on request

Clamping pin, steel or stainless steel with adapter plate, Form C

More information

Drawings

Clamping pin, steel or stainless steel with adapter plate, Form C

Item selection/filter

Order No.FormMain
material
BB1B2B3B4D

D1D2D3HH1LL1L2L3L4L5L6L7L8SSWCADAcc.PriceOrder
K1506.0216Csteel52132673816M5M5M630,517,59611301326267383056 on request
K1506.1220Cstainless steel52132673820M5M5M634219611301326267383056 on request
K1506.0228Csteel52132673828M5M5M641289611301326267383056 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33