Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated and trivalent blue passivated.Note:The angle can also be used as an end stop on grid hole and slot tables. Fine adjustment is possible when used in combination with knurled screws. The angles are fastened to grid hole tables using clamping pins and washers. They can also be clamped to machine slot tables by combining with eccentric clamp modules.Advantages:Flexible movement and positioning.
The opening enables easy assembly.
Infinitely adjustable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1509 Angle, steel open 233 kB

Drawings

Angle, steel open

Item selection/filter

Order No.BB1H

H1LL1SCADAcc.PriceOrder
K1509.08040604010,4603680564 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33