Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel 1.1191Version:Form A black oxidised.
Form B hardened and bright.
Note:T-slot keys are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Version B can be mounted at 90° for a wider mark-out dimension. The T-slot key can therefore be used for two different slot widths.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0954 T-slot keys 243 kB

Drawings (total overview)

T-slot keys

Item selection/filter

Order No.FormForm definitionBN=Slot widthB

HH1LL1CADAcc.PriceOrder
K0954.08X8Asingle888-20- on request
K0954.12X20Asingle201214630- on request
K0954.12X22Asingle221214630- on request
K0954.12X30Asingle301214630- on request
K0954.14X20Asingle201414630- on request
K0954.14X22Asingle221414630- on request
K0954.14X30Asingle301414630- on request
K0954.16X20Asingle201614630- on request
K0954.16X22Asingle221614630- on request
K0954.16X30Asingle301614630- on request
K0954.18X20Asingle201814630- on request
K0954.18X22Asingle221814630- on request
K0954.18X30Asingle301814630- on request
K0954.22X20Asingle202214630- on request
K0954.22X22Asingle222214630- on request
K0954.22X30Asingle302214630- on request
K0954.1814X18Bboth sides1814104,91818 on request
K0954.1814X20Bboth sides2014104,92018 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33