Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered to 8 and black oxidised.Note:The benefit of rhombic nuts for T-slots is that they can be fitted in the slot from the top. They are particularly useful for long T-slots, or when the configuration on the machine table does not permit clamping screws or nuts for T-slots to be inserted from the side.Application:Insert from above then twist in the slot until it stops.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0379 Nuts for T-slotsrhombic form 193 kB
 Grades 39,9 kB

Drawings

Nuts for T-slotsrhombic form

Item selection/filter

Order No.Slot
width
BB1D

HH1CADAcc.PriceOrder
K0379.1056105,6M584 on request
K0379.1068137,6M6106 on request
K0379.10810159,7M8126 on request
K0379.110121811,7M10147 on request
K0379.210142213,5M10168 on request
K0379.310182817,5M102010 on request
K0379.112142213,7M12168 on request
K0379.114162515,7M14189 on request
K0379.116182817,7M162010 on request
K0379.216203219,7M162412 on request
K0379.316223521,5M162814 on request
K0379.416284427,5M163618 on request
K0379.118203219,7M182412 on request
K0379.120223521,7M202814 on request
K0379.124284427,7M243618 on request
K0379.130365435,6M304422 on request
K0379.136426541,5M365226 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33