Product groups
Fastening blocks Form M
K0810

Fastening blocks Form M

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Contact faces ground.
Note:Fastening blocks are used as risers for all system elements which have no movable seating faces - these include locating supports K0816, vertical V-blocks K0819.600.
They also allow positioning and fastening elements within a 50 ±0.01 mm pitch (see application example).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0810 Fastening blocks Form M 393 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Fastening blocks Form M

Item selection/filter

Order No.A
locating hole
A
thread
B
Ø for
shoulder screw
CNo. of
grid holes
No. of
mounting holes
Suitable
shoulder screw
weight
kg
CADAcc.PriceOrder
K0810.1211205012 F7M1212 F72272K0815.1120552,693 on request
K0810.1211605016 F7M1616 F72672K0815.1160552,38 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33