Product groups
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
K2019

Telescopic slides, steel double arrangement, full extension,...

go back

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Full extension consisting of two guide rails which serve as fixed and moving elements and two runners which form the intermediate element when connected to each other. This arrangement offers good protection for the open ball cages from dirt. The maximum travel is greater than the closed length of the telescopic slide. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.

The internal stops limit the cage. Provide external stops for a loaded system.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2019 Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg 147 kB

Drawings

Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg

Item selection/filter

Order No.

SizeBD
for screw
HLRTravel
S
C0Y
N
C0Z
N
No. of
holes
CADAcc.PriceOrder
K2019.2802102828M52621012324323023 on request
K2019.2803702828M52637013804824825 on request
K2019.2804502828M52645014643933936 on request
K2019.2805302828M52653015483323327 on request
K2019.3503703535M63437024065225225 on request
K2019.3504503535M63445024944294296 on request
K2019.3505303535M63453025583943947 on request
K2019.3506103535M63461026463383388 on request
K2019.4304504343M8444502,5486133112796 on request
K2019.4305304343M8445302,5556119311937 on request
K2019.4306104343M8446102,5626108210828 on request
K2019.4307704343M8447702,579684584510 on request
K2019.4309304343M8449302,596669369312 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33