Product groups
Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
K1712

Telescopic slides, stainless steel for side mounting, partial...

go back

Item description/product images

DescriptionMaterial:

Slides stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034.

Version:Slides bright.
Ball cages bright.
Balls bright.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Advantages:Latches in closed position
Suitable for flat mounting
Light running
Special features:
Stainless steel

Drawings

Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
K1712.0300side mountingstandard60651 piece = 1 pair on request
K1712.0350side mountingstandard57631 piece = 1 pair on request
K1712.0400side mountingstandard54591 piece = 1 pair on request
K1712.0450side mountingstandard50571 piece = 1 pair on request
K1712.0500side mountingstandard47531 piece = 1 pair on request
K1712.0550side mountingstandard45501 piece = 1 pair on request
K1712.0600side mountingstandard43461 piece = 1 pair on request
K1712.0650side mountingstandard41431 piece = 1 pair on request
K1712.0700side mountingstandard40421 piece = 1 pair on request
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
K1712.03001832--22425612816017,59,535,34209300 on request
K1712.0350363216019225628816019235,59,535,34245350 on request
K1712.0400223216019232035216019221,59,535,34282400 on request
K1712.04508322242563844162242567,59,535,34320450 on request
K1712.0500263222425641644822425625,59,535,34357500 on request
K1712.0550123228832048051228832011,59,535,34394550 on request
K1712.0600303228832051254428832029,59,535,34432600 on request
K1712.0650163235238457660835238415,59,535,34469650 on request
K1712.0700343235238460864035238433,59,535,34506700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33