- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0382_ABall pressure screws without head with fine thread form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw carbon steel, grade min. 10.9 Ball, ball-bearing steel.Version:Screw black. Ball hardened and bright.Note:Form A with full ball is used when a clean, polished pressure surface is required.
Fine thread enables extremely sensitive alignment of the ball pressure screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | L1 | Ball Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0382.10406 | A | M4x0,5 | 6 | 2,5 | 2 | 3,5 |  | | on request | | K0382.10410 | A | M4x0,5 | 10 | 2,5 | 2 | 3,5 |  | | on request | | K0382.10508 | A | M5x0,5 | 8 | 3 | 2,5 | 4,5 |  | | on request | | K0382.10512 | A | M5x0,5 | 12 | 3 | 2,5 | 4,5 |  | | on request | | K0382.10610 | A | M6x0,5 | 10,8 | 4 | 3 | 9 |  | | on request | | K0382.10612 | A | M6x0,5 | 12,8 | 4 | 3 | 9 |  | | on request | | K0382.10616 | A | M6x0,5 | 16,8 | 4 | 3 | 9 |  | | on request | | K0382.10620 | A | M6x0,5 | 20,8 | 4 | 3 | 9 |  | | on request | | K0382.10625 | A | M6x0,5 | 25,8 | 4 | 3 | 9 |  | | on request | | K0382.10810 | A | M8x1 | 11,2 | 5,5 | 4 | 10 |  | | on request | | K0382.10820 | A | M8x1 | 21,2 | 5,5 | 4 | 15 |  | | on request | | K0382.11012 | A | M10x1 | 13,7 | 7 | 5 | 20 |  | | on request | | K0382.11025 | A | M10x1 | 26,7 | 7 | 5 | 20 |  | | on request | | K0382.11216 | A | M12x1,5 | 18 | 8,5 | 6 | 30 |  | | on request | | K0382.11230 | A | M12x1,5 | 32 | 8,5 | 6 | 30 |  | | on request | | K0382.11620 | A | M16x1,5 | 23,3 | 12 | 8 | 60 |  | | on request | | K0382.11635 | A | M16x1,5 | 38,3 | 12 | 8 | 60 |  | | on request | | K0382.12030 | A | M20x1,5 | 34,2 | 15 | 10 | 90 |  | | on request | | K0382.12040 | A | M20x1,5 | 44,2 | 15 | 10 | 90 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|