Product groups
Ball-end thrust screws without head with full ball, with thread lock
K0666

Ball-end thrust screws without head with full ball, with thread...

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Thread lock nylon.
Version:Screw black.
Ball hardened, bright.
Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.Drawing reference:
Form A: steel ball
Form D: POM ball

L2 = approx. 2x pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0666 Ball-end thrust screws without head with full ball, with thread lock 189 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without head with full ball, with thread lock

Item selection/filter

Order No.

FormComponent
material
DLL1Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0666.1046Aball-bearing steelM462,52,523,5 on request
K0666.10410Aball-bearing steelM4103,52,523,5 on request
K0666.10416Aball-bearing steelM41652,523,5 on request
K0666.1058Aball-bearing steelM583,532,54,5 on request
K0666.10512Aball-bearing steelM512532,54,5 on request
K0666.10520Aball-bearing steelM520632,54,5 on request
K0666.10610Aball-bearing steelM610,83,5439 on request
K0666.10616Aball-bearing steelM616,87439 on request
K0666.10620Aball-bearing steelM620,87439 on request
K0666.10625Aball-bearing steelM625,87439 on request
K0666.10650Aball-bearing steelM650,87439 on request
K0666.10660Aball-bearing steelM660,87439 on request
K0666.10810Aball-bearing steelM811,23,55,5410 on request
K0666.10812Aball-bearing steelM813,255,5410 on request
K0666.10820Aball-bearing steelM821,285,5415 on request
K0666.10825Aball-bearing steelM826,285,5415 on request
K0666.10830Aball-bearing steelM831,285,5415 on request
K0666.10850Aball-bearing steelM851,285,5415 on request
K0666.10860Aball-bearing steelM861,285,5415 on request
K0666.10880Aball-bearing steelM881,285,5415 on request
K0666.11012Aball-bearing steelM1013,757520 on request
K0666.11016Aball-bearing steelM1017,797520 on request
K0666.11020Aball-bearing steelM1021,797520 on request
K0666.11025Aball-bearing steelM1026,797520 on request
K0666.11035Aball-bearing steelM1036,797520 on request
K0666.11216Aball-bearing steelM121888,5630 on request
K0666.11220Aball-bearing steelM1222108,5630 on request
K0666.11230Aball-bearing steelM1232108,5630 on request
K0666.11240Aball-bearing steelM1242108,5630 on request
K0666.11620Aball-bearing steelM1623,31012860 on request
K0666.11625Aball-bearing steelM1628,31412860 on request
K0666.11635Aball-bearing steelM1638,31412860 on request
K0666.11650Aball-bearing steelM1653,31412860 on request
K0666.3046DpolyacetalM462,52,520,3 on request
K0666.30410DpolyacetalM4103,52,520,3 on request
K0666.30416DpolyacetalM41652,520,3 on request
K0666.3058DpolyacetalM583,532,50,5 on request
K0666.30512DpolyacetalM512532,50,5 on request
K0666.30520DpolyacetalM520632,50,5 on request
K0666.30610DpolyacetalM610,83,5430,9 on request
K0666.30616DpolyacetalM616,87430,9 on request
K0666.30620DpolyacetalM620,87430,9 on request
K0666.30625DpolyacetalM625,87430,9 on request
K0666.30810DpolyacetalM811,23,55,541,5 on request
K0666.30812DpolyacetalM813,255,541,5 on request
K0666.30820DpolyacetalM821,285,541,5 on request
K0666.30825DpolyacetalM826,285,541,5 on request
K0666.30830DpolyacetalM831,285,541,5 on request
K0666.31012DpolyacetalM1013,75752 on request
K0666.31016DpolyacetalM1017,79752 on request
K0666.31020DpolyacetalM1021,79752 on request
K0666.31025DpolyacetalM1026,79752 on request
K0666.31035DpolyacetalM1036,79752 on request
K0666.31216DpolyacetalM121888,563 on request
K0666.31220DpolyacetalM1222108,563 on request
K0666.31230DpolyacetalM1232108,563 on request
K0666.31240DpolyacetalM1242108,563 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33