Product groups

Item description/product images

DescriptionMaterial:Clamping lever:
Handle fibreglass reinforced thermoplastic, black grey.
Steel parts:
grade 5.8.
Remaining components:
high-strength aluminium.
Version:Steel parts black oxidised.
Aluminium nickel silver anodised.
Note:Clamping joints are used to clamp round cross sections (bars, tubes, etc.) and are infinitely adjustable.
The simple design together with the adjustable clamping lever permits rapid clamping.
Drawing reference:
1) Clamping lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0133 Clamping joints 225 kB

Drawings

Clamping joints

Item selection/filter

Order No.DD1

D2HH1LL1L2L3L4L5CADAcc.PriceOrder
K0133.01828M8658,572312913135 on request
K0133.021032M8659,576352915155 on request
K0133.031236M86510,581402918176 on request
K0133.041645M108013,51035037,522226 on request
K0133.052074M1095221317042,5303010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33