Product groups

Item description/product images

DescriptionMaterial:Star grip thermoplastic.
Bush steel.
Washer steel 140 HV.
Eye bolt steel grade 8.8.
Hinge pin steel 1.1181.
Version:Star grip black.
Bush trivalent blue passivated
Washer bright.
Eye bolt black oxidised.
Hinge pins tempered, ground and bright.
Note:The swing screws are supplied unassembled.
Suitable circlips are enclosed.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0053 Swing screws 212 kB

Drawings

Swing screws

Item selection/filter

Order No.

DD1D2D3D4HH1H2LL1L2
min.
L2
max.
SCADAcc.PriceOrder
K0053.06050M6614321220101,6221732447 on request
K0053.06075M6614321220101,6221757697 on request
K0053.08050M8818401624131,6302528429 on request
K0053.08075M8818401624131,6302553679 on request
K0053.10075M1010205020311723732496512 on request
K0053.10100M1010205020311723732749012 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33