Product groups
Tension levers stainless steel with internal thread, 20°
K1444_IG20

Tension levers stainless steel with internal thread, 20°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1444_IG20 Tension levers stainless steel with internal thread, 20° 85,7 kB

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
K1444.208internal thread20°1M8182410254032,584,5 on request
K1444.210internal thread20°1M10182410254032,584,5 on request
K1444.2101internal thread20°2M10202812324636,5100 on request
K1444.212internal thread20°2M12202812324636,5100 on request
K1444.216internal thread20°3M16233313325241121 on request
K1444.220internal thread20°4M20264113326149123 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33