|
|
K1486_CLocating cylinders pneumatic, Form C |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing and clamping cylinder, carbon steel. Balls, stainless steel.Version:Housing hardened and black oxidised. Contact faces ground.Note:This positioning and clamping system is especially suitable for installation in fixtures (plates, clamping tower blocks, etc.) in all mounting positions. The modular design allows the number of and distance between the locating cylinders to be ideally adjusted to suit the clamping task. Due to the small diameters, the spacing between the locating cylinders can also be reduced.
The 3 clamping balls are mechanically released through control of the locating cylinder with the "opening" connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the "opening" connection and the "clamping" connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped. To achieve optimal retaining force, the locating cylinder remains connected to the air.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Form | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | D8 | D9 | D10 | D11 | H | H1 | H2 | H3 | H4 | H5 | H6 | Retaining force F1 N | CAD | Acc. | Price | Order |
---|
K1486.31670 | cylindrical | C | 16 | 70 | 48 | 47,5 | 38 | 20 | M5 | M6 | 60 | 48 | 50 | 48 | 12 | 15 | 35 | 8 | 5 | 16 | 12 | 4000 |  | | on request | | K1486.32085 | cylindrical | C | 20 | 85 | 58 | 57,5 | 48 | 26 | M6 | M8 | 72 | 58 | 60 | 58 | 15 | 19 | 44 | 10 | 6 | 20 | 16 | 6300 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|