Product groups
Locating adapters, cylindrical, stainless steel pneumatic
K1740

Locating adapters, cylindrical, stainless steel pneumatic

go back

Item description/product images

DescriptionProduct description:Clamped using compressed air.
Released via integrate spring.
Material:Body, stainless steel.
Seal, NBR.
Version:Stainless steel bright.Note:Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Accessory:Clamping pins K1564.Drawing reference:
1) Air valve (one-sided)
2) Pneumatic connection
3) Clamping pin
4) Locating adapter
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1740 Locating adapters, cylindrical, stainless steel pneumatic 415 kB

Drawings

Locating adapters, cylindrical, stainless steel pneumatic

Item selection/filter

Order No.D

D1D2D3HH1H2H3SWOperating
pressure
MPa
F
N
Holding
force
N
CADAcc.PriceOrder
K1740.06186M18x121M55,541526,7190,3 - 0,73075 on request