Product groups
Locating cylinders pneumatic, Form B
K1219_B

Locating cylinders pneumatic, Form B

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat accuracy is ± 0.01 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1219_B Locating cylinders pneumatic, Form B 289 kB

Drawings

Locating cylinders pneumatic, Form B

Item selection/filter

Order No.FormDD1D2D3D4D5D6D7D8D9D10D11HH2H1H3H4H5H6H7Retaining
force
F1 N
CADAcc.PriceOrder
K1219.212B12402423,44,5832M423,81441M48824,5253,58,525,58,5250 on request
K1219.216B16513231,45,59,541M531,82052M58,59,525,528,54926,510350 on request

Other items in this category