Product groups
UNILOCK 5-axis base plate for general clamping, system size 80 mm
K0962

UNILOCK 5-axis base plate for general clamping, system size 80...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis baseplates for general clamping fit onto machine tables with grid hole systems or in T-slots, or onto grid hole tooling plates. Due to their robust construction, these elevated devices are ideal as a base supports for large and heavy workpieces. The arrangement of the fastening slots facilitates flexible adaptation to the workpiece and the machine table.
Wider T-slot spacings can be achieved with the larger version.
In the small version, the fastening slots are open for improved chip evacuation.
Advantages:Stable base structure for mounting the 5-axis basic modules for clamping large and heavy workpieces.
Rapid fastening of the base plates onto a machine table due to a large number of fastening slots.
Flexible positioning of the workpieces on the machine table.
Drawing reference:
Form GA: large version
Form KA: small version
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0962 UNILOCK 5-axis base plate for general clamping, system size 80 mm 258 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings (total overview)

UNILOCK 5-axis base plate for general clamping, system size 80 mm

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm

More information

Drawings

UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm

Item selection/filter

Order No.

Version 2LBHFastening holeweight
kg
CADAcc.PriceOrder
K0962.25027005021large version269,525050max. M2014,7 on request

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm

More information

Drawings

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm

Item selection/filter

Order No.

Version 2LBHFastening holeweight
kg
CADAcc.PriceOrder
K0962.23523505025small version23523550max. M2415,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33