Product groups
UNILOCK centring clamping bolt size 80 mm
K1012

UNILOCK centring clamping bolt size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The centring clamping bolts can be used to position basic modules on machine tables.
Centring clamping bolts can be clamped in collet holders. The position of the module is defined via the machine's spindle/control unit.

Can be used in Weldon, Whistle Notch and collet holders.
Repeat accuracy: < 0.021mm
Positioning accuracy: < 0.049mm

Shock absorber function to protect the machine spindle
Cushioning travel: 5.4mm
Caution: Exceeding the cushioning travel of 5.4mm may damage the machine.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1012 UNILOCK centring clamping bolt size 80 mm 163 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK centring clamping bolt size 80 mm

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K1012.1240see drawing on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33