Product groups
Ball-end thrust screws without head stainless steel with full ball
K0384

Ball-end thrust screws without head stainless steel with full...

go back

Item description/product images

DescriptionMaterial:

Screw stainless steel.
Ball stainless steel, POM or ceramic Si3N4.

Version:Stainless steel bright.Note:

Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance.

Drawing reference:
Form A: stainless steel ball
Form D: POM ball
Form E: ceramic ball
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0384 Ball-end thrust screws without head stainless steel with full ball 236 kB

Drawings

Ball-end thrust screws without head stainless steel with full ball

Item selection/filter

Order No.FormDLBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0384.1046AM462,523,5 on request
K0384.1048AM482,523,5 on request
K0384.10410AM4102,523,5 on request
K0384.10412AM4122,523,5 on request
K0384.10416AM4162,523,5 on request
K0384.10420AM4202,523,5 on request
K0384.10425AM4252,523,5 on request
K0384.10430AM4302,523,5 on request
K0384.10435AM4352,523,5 on request
K0384.10440AM4402,523,5 on request
K0384.1058AM5832,54,5 on request
K0384.10510AM51032,54,5 on request
K0384.10512AM51232,54,5 on request
K0384.10516AM51632,54,5 on request
K0384.10520AM52032,54,5 on request
K0384.10525AM52532,54,5 on request
K0384.10530AM53032,54,5 on request
K0384.10535AM53532,54,5 on request
K0384.10540AM54032,54,5 on request
K0384.10550AM55032,54,5 on request
K0384.1068AM68,8439 on request
K0384.10610AM610,8439 on request
K0384.10612AM612,8439 on request
K0384.10616AM616,8439 on request
K0384.10620AM620,8439 on request
K0384.10625AM625,8439 on request
K0384.10630AM630,8439 on request
K0384.10635AM635,8439 on request
K0384.10640AM640,8439 on request
K0384.10650AM650,8439 on request
K0384.10660AM660,8439 on request
K0384.10680AM680,8439 on request
K0384.10810AM811,25,5410 on request
K0384.10812AM813,25,5410 on request
K0384.10816AM817,25,5415 on request
K0384.10820AM821,25,5415 on request
K0384.10825AM826,25,5415 on request
K0384.10830AM831,25,5415 on request
K0384.10835AM836,25,5415 on request
K0384.10840AM841,25,5415 on request
K0384.10850AM851,25,5415 on request
K0384.10860AM861,25,5415 on request
K0384.10880AM881,25,5415 on request
K0384.11012AM1013,77520 on request
K0384.11016AM1017,77520 on request
K0384.11020AM1021,77520 on request
K0384.11025AM1026,77520 on request
K0384.11030AM1031,77520 on request
K0384.11035AM1036,77520 on request
K0384.11040AM1041,77520 on request
K0384.11050AM1051,77520 on request
K0384.11060AM1061,77520 on request
K0384.11216AM12188,5630 on request
K0384.11220AM12228,5630 on request
K0384.11225AM12278,5630 on request
K0384.11230AM12328,5630 on request
K0384.11232AM12348,5630 on request
K0384.11235AM12378,5630 on request
K0384.11240AM12428,5630 on request
K0384.11250AM12528,5630 on request
K0384.11260AM12628,5630 on request
K0384.11620AM1623,312860 on request
K0384.11625AM1628,312860 on request
K0384.11630AM1633,312860 on request
K0384.11635AM1638,312860 on request
K0384.11640AM1643,312860 on request
K0384.11650AM1653,312860 on request
K0384.11660AM1663,312860 on request
K0384.3046DM462,520,3 on request
K0384.3048DM482,520,3 on request
K0384.30410DM4102,520,3 on request
K0384.30412DM4122,520,3 on request
K0384.30416DM4162,520,3 on request
K0384.3058DM5832,50,5 on request
K0384.30510DM51032,50,5 on request
K0384.30512DM51232,50,5 on request
K0384.30516DM51632,50,5 on request
K0384.30520DM52032,50,5 on request
K0384.30525DM52532,50,5 on request
K0384.30610DM610,8430,9 on request
K0384.30612DM612,8430,9 on request
K0384.30616DM616,8430,9 on request
K0384.30620DM620,8430,9 on request
K0384.30625DM625,8430,9 on request
K0384.30810DM811,25,541,5 on request
K0384.30812DM813,25,541,5 on request
K0384.30816DM817,25,541,5 on request
K0384.30820DM821,25,541,5 on request
K0384.30825DM826,25,541,5 on request
K0384.30830DM831,25,541,5 on request
K0384.8058EM5832,54,5 on request
K0384.80512EM51232,54,5 on request
K0384.80520EM52032,54,5 on request
K0384.80610EM610,8439 on request
K0384.80616EM616,8439 on request
K0384.80620EM620,8439 on request
K0384.80625EM625,8439 on request
K0384.80810EM811,25,5410 on request
K0384.80812EM813,25,5410 on request
K0384.80820EM821,25,5415 on request
K0384.80825EM826,25,5415 on request
K0384.80830EM831,25,5415 on request
K0384.81012EM1013,77520 on request
K0384.81016EM1017,77520 on request
K0384.81020EM1021,77520 on request
K0384.81025EM1026,77520 on request
K0384.81035EM1036,77520 on request
K0384.81216EM12188,5630 on request
K0384.81220EM12228,5630 on request
K0384.81230EM12328,5630 on request
K0384.81240EM12428,5630 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33