- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0380Ball-end thrust screws with head |
go back |
|
|
DescriptionMaterial:Screw carbon steel. Ball ball-bearing steel.Version:Screw grade min. 10.9, black. Ball hardened, bright.Note:Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:Form A: full ball Form B: flattened ball Form BV: flattened ball, rotation lock Form F: serrated flattened ball Form FV: serrated flattened ball, rotation lock DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0380.10410 | A | M4 | 7 | 9,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | on request | | K0380.10416 | A | M4 | 7 | 15,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | on request | | K0380.10420 | A | M4 | 7 | 19,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | on request | | K0380.10512 | A | M5 | 8,5 | 12,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | on request | | K0380.10516 | A | M5 | 8,5 | 16,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | on request | | K0380.10520 | A | M5 | 8,5 | 20,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | on request | | K0380.10620 | A | M6 | 10 | 20,8 | 3 | 6 | 4 | 5 | 9 |  | | on request | | K0380.10630 | A | M6 | 10 | 30,8 | 3 | 6 | 4 | 5 | 9 |  | | on request | | K0380.10640 | A | M6 | 10 | 40,8 | 16 | 6 | 4 | 5 | 9 |  | | on request | | K0380.10820 | A | M8 | 13 | 21,2 | 3,5 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.10835 | A | M8 | 13 | 36,2 | 3,5 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.10850 | A | M8 | 13 | 51,2 | 22 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.11025 | A | M10 | 16 | 26,7 | 4,5 | 10 | 7 | 8 | 20 |  | | on request | | K0380.11040 | A | M10 | 16 | 41,7 | 4,5 | 10 | 7 | 8 | 20 |  | | on request | | K0380.11060 | A | M10 | 16 | 61,7 | 28 | 10 | 7 | 8 | 20 |  | | on request | | K0380.11230 | A | M12 | 18 | 32 | 5 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.11250 | A | M12 | 18 | 52 | 5 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.11280 | A | M12 | 18 | 82 | 44 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.11640 | A | M16 | 24 | 43,3 | 6 | 16 | 12 | 14 | 60 |  | | on request | | K0380.11660 | A | M16 | 24 | 63,3 | 6 | 16 | 12 | 14 | 60 |  | | on request | | K0380.11680 | A | M16 | 24 | 83,3 | 36 | 16 | 12 | 14 | 60 |  | | on request | | K0380.12050 | A | M20 | 30 | 54,2 | 7,5 | 20 | 15 | 17 | 90 |  | | on request | | K0380.12080 | A | M20 | 30 | 84,2 | 28 | 20 | 15 | 17 | 90 |  | | on request | | K0380.120100 | A | M20 | 30 | 104,2 | 48 | 20 | 15 | 17 | 90 |  | | on request | | K0380.12460 | A | M24 | 36 | 64,7 | 9 | 24 | 18 | 19 | 120 |  | | on request | | K0380.12490 | A | M24 | 36 | 94,7 | 30 | 24 | 18 | 19 | 120 |  | | on request | | K0380.124120 | A | M24 | 36 | 124,7 | 60 | 24 | 18 | 19 | 120 |  | | on request | |
|
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0380.20410 | B | M4 | 1,4 | 7 | 9.7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | on request | | K0380.20416 | B | M4 | 1,4 | 7 | 15,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | on request | | K0380.20420 | B | M4 | 1,4 | 7 | 19,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | on request | | K0380.20512 | B | M5 | 2 | 8,5 | 11,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | on request | | K0380.20516 | B | M5 | 2 | 8,5 | 15,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | on request | | K0380.20520 | B | M5 | 2 | 8,5 | 19,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | on request | | K0380.20620 | B | M6 | 3,2 | 10 | 20 | 3 | 6 | 4 | 5 | 9 |  | | on request | | K0380.20630 | B | M6 | 3,2 | 10 | 30 | 3 | 6 | 4 | 5 | 9 |  | | on request | | K0380.20640 | B | M6 | 3,2 | 10 | 40 | 16 | 6 | 4 | 5 | 9 |  | | on request | | K0380.20820 | B | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.20835 | B | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.20850 | B | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.21025 | B | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 20 |  | | on request | | K0380.21040 | B | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 20 |  | | on request | | K0380.21060 | B | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 |  | | on request | | K0380.21230 | B | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.21250 | B | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.21280 | B | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.21640 | B | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 60 |  | | on request | | K0380.21660 | B | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 60 |  | | on request | | K0380.21680 | B | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 60 |  | | on request | | K0380.22050 | B | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 90 |  | | on request | | K0380.22080 | B | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 90 |  | | on request | | K0380.220100 | B | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 90 |  | | on request | | K0380.22460 | B | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 120 |  | | on request | | K0380.22490 | B | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 120 |  | | on request | | K0380.224120 | B | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 120 |  | | on request | |
|
Ball-end thrust screws with head Form F, with flattened and serrated ball |
More information |
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0380.30820 | F | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.30835 | F | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.30850 | F | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 15 |  | | on request | | K0380.31025 | F | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 20 |  | | on request | | K0380.31040 | F | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 20 |  | | on request | | K0380.31060 | F | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 |  | | on request | | K0380.31230 | F | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.31250 | F | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.31280 | F | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 30 |  | | on request | | K0380.31640 | F | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 60 |  | | on request | | K0380.31660 | F | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 60 |  | | on request | | K0380.31680 | F | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 60 |  | | on request | | K0380.32050 | F | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 90 | | | on request | | K0380.32080 | F | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 90 | | | on request | | K0380.320100 | F | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 90 | | | on request | | K0380.32460 | F | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 120 | | | on request | | K0380.32490 | F | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 120 | | | on request | | K0380.324120 | F | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 120 | | | on request | |
|
Ball-end thrust screws with head Form BV, flattened ball with rotation lock |
More information |
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0380.40620 | BV | M6 | 3,2 | 10 | 20 | 3 | 6 | 4 | 5 | 6 | | | on request | | K0380.40630 | BV | M6 | 3,2 | 10 | 30 | 3 | 6 | 4 | 5 | 6 | | | on request | | K0380.40640 | BV | M6 | 3,2 | 10 | 40 | 16 | 6 | 4 | 5 | 6 | | | on request | | K0380.40820 | BV | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 9 |  | | on request | | K0380.40835 | BV | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 9 |  | | on request | | K0380.40850 | BV | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 9 |  | | on request | | K0380.41025 | BV | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 12 |  | | on request | | K0380.41040 | BV | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 12 |  | | on request | | K0380.41060 | BV | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 12 |  | | on request | | K0380.41230 | BV | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 18 |  | | on request | | K0380.41250 | BV | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 18 |  | | on request | | K0380.41280 | BV | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 18 |  | | on request | | K0380.41640 | BV | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 36 |  | | on request | | K0380.41660 | BV | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 36 |  | | on request | | K0380.41680 | BV | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 36 |  | | on request | | K0380.42050 | BV | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 60 | | | on request | | K0380.42080 | BV | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 60 | | | on request | | K0380.420100 | BV | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 60 | | | on request | | K0380.42460 | BV | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 80 | | | on request | | K0380.42490 | BV | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 80 | | | on request | | K0380.424120 | BV | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 80 | | | on request | |
|
Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock |
More information |
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0380.50820 | FV | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 9 | | | on request | | K0380.50835 | FV | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 9 | | | on request | | K0380.50850 | FV | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 9 | | | on request | | K0380.51025 | FV | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 12 |  | | on request | | K0380.51040 | FV | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 12 |  | | on request | | K0380.51060 | FV | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 12 |  | | on request | | K0380.51230 | FV | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 18 |  | | on request | | K0380.51250 | FV | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 18 |  | | on request | | K0380.51280 | FV | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 18 |  | | on request | | K0380.51640 | FV | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 36 |  | | on request | | K0380.51660 | FV | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 36 |  | | on request | | K0380.51680 | FV | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 36 |  | | on request | | K0380.52050 | FV | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 60 | | | on request | | K0380.52080 | FV | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 60 | | | on request | | K0380.520100 | FV | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 60 | | | on request | | K0380.52460 | FV | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 80 | | | on request | | K0380.52490 | FV | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 80 | | | on request | | K0380.524120 | FV | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 80 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|