Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes K1095, they enable exact, low-wear, and fast changes of the workpiece.

Versions D1 = 5 and D1 = 6 do not have an internal thread.
Drawing reference:
Form B: cylindrical pin
Form C: rhomboid pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1094 Locating pins with internal thread 165 kB

Drawings (total overview)

Locating pins with internal thread

Locating pin with internal thread, Form B, cylindrical

More information

Drawings

Locating pin with internal thread, Form B, cylindrical

Item selection/filter

Order No.FormVersion 1D1

D2HH1H2GRTCADAcc.PriceOrder
K1094.205Bshort53835-1,50- on request
K1094.206Bshort641046-1,80- on request
K1094.208Bshort8611,467,4M2,52,55 on request
K1094.210Bshort10713,779,7M2,535 on request
K1094.212Bshort12816812M33,56 on request
K1094.216Bshort1612201215M458 on request
K1094.220Bshort201425,51419,5M5610 on request
K1094.305Blong531035-1,50- on request
K1094.306Blong641246-1,80- on request
K1094.308Blong8617,467,4M2,52,55 on request
K1094.310Blong10721,779,7M2,535 on request
K1094.312Blong12824812M33,56 on request
K1094.316Blong1612291215M458 on request
K1094.320Blong201435,51419,5M5610 on request

Locating pin with internal thread, Form C, flattened

More information

Drawings

Locating pin with internal thread, Form C, flattened

Item selection/filter

Order No.FormVersion 1D1D2HH1H2GRBTCADAcc.PriceOrder
K1094.405Cshort53835-1,50-- on request
K1094.406Cshort641046-1,80-- on request
K1094.408Cshort8611,467,4M2,52,52,55 on request
K1094.410Cshort10713,779,7M2,533,05 on request
K1094.412Cshort12816812M33,53,56 on request
K1094.416Cshort1612201215M4558 on request
K1094.420Cshort201425,51419,5M56610 on request
K1094.505Clong531035-1,50-- on request
K1094.506Clong641246-1,80-- on request
K1094.508Clong8617,467,4M2,52,52,55 on request
K1094.510Clong10721,779,7M2,533,05 on request
K1094.512Clong12824812M33,53,56 on request
K1094.516Clong1612291215M4558 on request
K1094.520Clong201435,51419,5M56610 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33