- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0057Levelling sets spherical washer |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel 1.7225. Stainless steel 1.4305.Version:Standard version trivalent blue passivated. Stainless steel version bright.Note:Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The are characterised by their wide adjustment range of 15 mm to 50 mm. The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F. Accessory:K0691 Spherical levelling washers. K0787 Hook wrench with lug, DIN 1810A enhanced. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | for screw | D1 | D2 | H min.
| H max.
| ΔH | N | M | α | F kN | F1 kN | CAD | Acc. | Price | Order |
---|
K0057.1506 | QT steel | 6,6 | M6 | M15x1 | 25 | 35 | 50 | 15 | 4 | 2 | 4° | 40 | 36 | | | on request | | K0057.2006 | QT steel | 6,6 | M6 | M20x1 | 32 | 43 | 63 | 20 | 4 | 2 | 4° | 65 | 55,7 | | | on request | | K0057.2008 | QT steel | 9 | M8 | M20x1 | 32 | 43 | 63 | 20 | 4 | 2 | 4° | 65 | 48 | | | on request | | K0057.2010 | QT steel | 11 | M10 | M20x1 | 32 | 43 | 63 | 20 | 4 | 2 | 4° | 65 | 37,9 | | | on request | | K0057.2510 | QT steel | 11 | M10 | M30x1,5 | 45 | 54 | 79 | 25 | 5 | 2 | 4° | 120 | 92,9 | | | on request | | K0057.2512 | QT steel | 13,5 | M12 | M30x1,5 | 45 | 54 | 79 | 25 | 5 | 2 | 4° | 120 | 80,4 | | | on request | | K0057.2516 | QT steel | 17,5 | M16 | M30x1,5 | 45 | 54 | 79 | 25 | 5 | 2 | 4° | 120 | 45,5 | | | on request | | K0057.3216 | QT steel | 17,5 | M16 | M40x1,5 | 58 | 70 | 102 | 32 | 6 | 2,5 | 4° | 210 | 136 | | | on request | | K0057.3220 | QT steel | 22 | M20 | M40x1,5 | 58 | 70 | 102 | 32 | 6 | 2,5 | 4° | 210 | 90 | | | on request | | K0057.3224 | QT steel | 26 | M24 | M40x1,5 | 58 | 70 | 102 | 32 | 6 | 2,5 | 4° | 210 | 37 | | | on request | | K0057.4020 | QT steel | 22 | M20 | M50x1,5 | 70 | 83 | 123 | 40 | 6 | 2,5 | 4° | 330 | 210 | | | on request | | K0057.4024 | QT steel | 26 | M24 | M50x1,5 | 70 | 83 | 123 | 40 | 6 | 2,5 | 4° | 330 | 157 | | | on request | | K0057.4030 | QT steel | 33 | M30 | M50x1,5 | 70 | 83 | 123 | 40 | 6 | 2,5 | 4° | 330 | 53 | | | on request | | K0057.5024 | QT steel | 26 | M24 | M60x2 | 80 | 94 | 144 | 50 | 7 | 3 | 4° | 495 | 322 | | | on request | | K0057.5030 | QT steel | 33 | M30 | M60x2 | 80 | 94 | 144 | 50 | 7 | 3 | 4° | 495 | 218 | | | on request | | K0057.15061 | stainless steel | 6,6 | M6 | M15x1 | 25 | 35 | 50 | 15 | 4 | 2 | 4° | 27,1 | 24,14 | | | on request | | K0057.20061 | stainless steel | 6,6 | M6 | M20x1 | 32 | 43 | 63 | 20 | 4 | 2 | 4° | 43,4 | 36,56 | | | on request | | K0057.20081 | stainless steel | 9 | M8 | M20x1 | 32 | 43 | 63 | 20 | 4 | 2 | 4° | 43,4 | 30,86 | | | on request | | K0057.20101 | stainless steel | 11 | M10 | M20x1 | 32 | 43 | 63 | 20 | 4 | 2 | 4° | 43,4 | 23,41 | | | on request | | K0057.25101 | stainless steel | 11 | M10 | M30x1,5 | 45 | 54 | 79 | 25 | 5 | 2 | 4° | 84 | 64,01 | | | on request | | K0057.25121 | stainless steel | 13,5 | M12 | M30x1,5 | 45 | 54 | 79 | 25 | 5 | 2 | 4° | 84 | 54,82 | | | on request | | K0057.25161 | stainless steel | 17,5 | M16 | M30x1,5 | 45 | 54 | 79 | 25 | 5 | 2 | 4° | 84 | 28,9 | | | on request | | K0057.32161 | stainless steel | 17,5 | M16 | M40x1,5 | 58 | 70 | 102 | 32 | 6 | 2,5 | 4° | 148 | 92,9 | | | on request | | K0057.32201 | stainless steel | 22 | M20 | M40x1,5 | 58 | 70 | 102 | 32 | 6 | 2,5 | 4° | 148 | 59,08 | | | on request | | K0057.32241 | stainless steel | 26 | M24 | M40x1,5 | 58 | 70 | 102 | 32 | 6 | 2,5 | 4° | 148 | 20,3 | | | on request | | K0057.40201 | stainless steel | 22 | M20 | M50x1,5 | 70 | 83 | 123 | 40 | 6 | 2,5 | 4° | 225 | 136,08 | | | on request | | K0057.40241 | stainless steel | 26 | M24 | M50x1,5 | 70 | 83 | 123 | 40 | 6 | 2,5 | 4° | 225 | 97,3 | | | on request | | K0057.40301 | stainless steel | 33 | M30 | M50x1,5 | 70 | 83 | 123 | 40 | 6 | 2,5 | 4° | 225 | 20,6 | | | on request | | K0057.50241 | stainless steel | 26 | M24 | M60x2 | 80 | 94 | 144 | 50 | 7 | 3 | 4° | 323 | 195,3 | | | on request | | K0057.50301 | stainless steel | 33 | M30 | M60x2 | 80 | 94 | 144 | 50 | 7 | 3 | 4° | 323 | 118,6 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|