Product groups

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting sloping on surfaces of up to 4°.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0695 Levelling sets spherical washer 198 kB

Drawings

Levelling sets spherical washer

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMαF
kN
F1
kN
CADAcc.PriceOrder
K0695.0406QT steel6,6M6M15x12522264424036  on request
K0695.0506QT steel6,6M6M20x13226315426555,7  on request
K0695.0508QT steel9M8M20x13226315426548  on request
K0695.0510QT steel11M10M20x13226315426537,9  on request
K0695.0710QT steel11M10M30x1,545344175212092,9  on request
K0695.0712QT steel13,5M12M30x1,545344175212080,4  on request
K0695.0716QT steel17,5M16M30x1,545344175212045,5  on request
K0695.0916QT steel17,5M16M40x1,5584453962,5210136  on request
K0695.0920QT steel22M20M40x1,5584453962,521090  on request
K0695.0924QT steel26M24M40x1,5584453962,521037  on request
K0695.1020QT steel22M20M50x1,57050601062,5330210  on request
K0695.1024QT steel26M24M50x1,57050601062,5330157  on request
K0695.1030QT steel33M30M50x1,57050601062,533053  on request
K0695.1224QT steel26M24M60x28056681273495322 on request
K0695.1230QT steel33M30M60x28056681273495218 on request
K0695.04061stainless steel6,6M6M15x125222644227,124,14  on request
K0695.05061stainless steel6,6M6M20x132263154243,436,56  on request
K0695.05081stainless steel9M8M20x132263154243,430,86  on request
K0695.05101stainless steel11M10M20x132263154243,423,41  on request
K0695.07101stainless steel11M10M30x1,54534417528464,01  on request
K0695.07121stainless steel13,5M12M30x1,54534417528454,82  on request
K0695.07161stainless steel17,5M16M30x1,54534417528428,9  on request
K0695.09161stainless steel17,5M16M40x1,5584453962,514892,9  on request
K0695.09201stainless steel22M20M40x1,5584453962,514859,08  on request
K0695.09241stainless steel26M24M40x1,5584453962,514820,3  on request
K0695.10201stainless steel22M20M50x1,57050601062,5225136,08  on request
K0695.10241stainless steel26M24M50x1,57050601062,522597,3  on request
K0695.10301stainless steel33M30M50x1,57050601062,522520,6  on request
K0695.12241stainless steel26M24M60x28056681273323195,3 on request
K0695.12301stainless steel33M30M60x28056681273323118,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33