Spacer rings stainless steel for push button latches
Item description/product images
DescriptionProduct description:In combination with push button latches, the plate thickness can be varied from 3 to 10 mm. See assembly drawing.Material:Stainless steelVersion:Bright.Accessory:Push button latches K1562.Drawing reference:
1) Plate 2) Push button latch 3) Spacer ring
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.