Product groups
Locating bushes for ball lock pins, with thread lock
K0724

Locating bushes for ball lock pins, with thread lock

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Thread lock nylon.

Version:Steel parts bright.Note:These bushes are ideal for easy and quick positioning of ball lock pins and locking pins.Advantages:- The locating bush is centred by the centring collar.
- Easy and reliable screwing in.
- Can be screwed into various materials.
- Usable on both sides.
- The thread lock enables the installation depth to be matched exactly to the existing components, so no hammering is necessary.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0724 Locating bushes for ball lock pins, with thread lock 320 kB

Drawings

Locating bushes for ball lock pins, with thread lock

Item selection/filter

Order No.

DD1D2D3LL1L3L4L5SWTCADAcc.PriceOrder
K0724.1051215M1269251047354 on request
K0724.1061616M167,5123014510565 on request
K0724.1081618M1610123014510585 on request
K0724.11024110M2413183514687106 on request
K0724.11224112M2415183514687126 on request
K0724.11630116M30202440148119167 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33