Product groups

Item description/product images

DescriptionMaterial:Body steel 1.7225.
Screws steel grade 8.8.
Version:Body hardened and nickel-plated.
Screws black oxidised.
Note:Particularly low workpieces can be clamped using the T-slot clamps. The positive down force pushes the workpiece down on the machine table.Application:1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1412 T-slot clamps 312 kB

Drawings

T-slot clamps

Item selection/filter

Order No.Slot
width
BD

HH1H2LSWB1F
kN
F1
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
K1412.10141422M10312414-1940513,673,5189 on request
K1412.12181828M12393018-2449617,41053215 on request
K1412.16222235M16503722-3063821,51687535 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33