Product groups
Swing clamps pneumatic, Form C
K1815_C

Swing clamps pneumatic, Form C

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Double-acting piston rod stainless steel.
Version:Body black anodised.Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request:Proximitiy switch.Accessory:- Clamping arm K1816
- Adapter K1817
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1815_C Swing clamps pneumatic, Form C 300 kB

Drawings

Swing clamps pneumatic, Form C

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A4A5BDD1D2D3D4D5CADAcc.PriceOrder
K1815.1251swivel to the rightC25507,5154020173514M86,5M8M58,5 on request
K1815.1321swivel to the rightC326012,5204530184516M86,5M8G1/88,5 on request
K1815.1401swivel to the rightC407015,524,55237225516M88,5M10G1/88,5 on request
K1815.1501swivel to the rightC508021,5316646256520M108,5M10G1/810,5 on request
K1815.1631swivel to the rightC639027,537,58060308020M1010,5M12G1/810,5 on request
K1815.2251swivel to the leftC25507,5154020173514M86,5M8M58,5 on request
K1815.2321swivel to the leftC326012,5204530184516M86,5M8G1/88,5 on request
K1815.2401swivel to the leftC407015,524,55237225516M88,5M10G1/88,5 on request
K1815.2501swivel to the leftC508021,5316646256515M108,5M10G1/810,5 on request
K1815.2631swivel to the leftC639027,537,58060308015M1010,5M12G1/810,5 on request
Order No.HH1H2H3H4H5Travel
S
LS1S2TT1F1
N
CADAcc.PriceOrder
K1815.125183125781744,53227551512520170 on request
K1815.13219614590225043306016146,520270 on request
K1815.1401961459020524031701615825450 on request
K1815.15011061621002553,545308515156,530700 on request
K1815.16311061621002853,5363010015158,5301100 on request
K1815.225183125781744,53227551512520170 on request
K1815.23219614590225043306016146,520270 on request
K1815.2401961459020524031701615825450 on request
K1815.25011061621002553,545308515156,530700 on request
K1815.26311061621002853,5363010015158,5301100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33