Product groups
Pull clamps automation capable
K2209

Pull clamps automation capable

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Contact face tempered and ground.
Note:The repeat accuracy is ± 0.3 mm.

To remove swarf and dust, remove the two cover caps (2) and blow them out with compressed air from above.
Type of operation:Actuated using a hammer driver with adjustable torque or manually using a clamping key.Advantages:Automation-compatible
High clamping forces
Rapid clamping
Accessory:K2210 Clamping screw for automation capable pull clamps
K2212 Extension unit.
Supplied withIncluding positioning bush.Drawing reference:
1) Positioning bushes
2) cover cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2209 Pull clamps automation capable 552 kB

Drawings

Pull clamps automation capable

Item selection/filter

Order No.BB1D

D1D2D3
for screw to
DIN 912
HH1H2H3H4H5LL1L2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
K2209.120700957045602614M1063574625106957025194012 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33