- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K0667Thrust screws stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw stainless steel. Pin brass or polyacetal.Version:Screw bright.Note:Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | D | D1 | L | L3 | SW | CAD | Acc. | Price | Order |
---|
K0667.041X65 | brass | M4 | 2,5 | 6,5 | 1,2 | 2 | | | 0.00 € | | K0667.041X105 | brass | M4 | 2,5 | 10,5 | 1,2 | 2 | | | 0.00 € | | K0667.041X165 | brass | M4 | 2,5 | 16,5 | 1,2 | 2 | | | 0.00 € | | K0667.041X305 | brass | M4 | 2,5 | 30,5 | 1,2 | 2 | | | 0.00 € | | K0667.041X405 | brass | M4 | 2,5 | 40,5 | 1,2 | 2 | | | 0.00 € | | K0667.051X85 | brass | M5 | 3 | 8,5 | 1,3 | 2,5 | | | 0.00 € | | K0667.051X125 | brass | M5 | 3 | 12,5 | 1,3 | 2,5 | | | 0.00 € | | K0667.051X205 | brass | M5 | 3 | 20,5 | 1,3 | 2,5 | | | 0.00 € | | K0667.051X305 | brass | M5 | 3 | 30,5 | 1,3 | 2,5 | | | 0.00 € | | K0667.051X405 | brass | M5 | 3 | 40,5 | 1,3 | 2,5 | | | 0.00 € | | K0667.061X115 | brass | M6 | 4 | 11,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X135 | brass | M6 | 4 | 13,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X175 | brass | M6 | 4 | 17,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X215 | brass | M6 | 4 | 21,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X265 | brass | M6 | 4 | 26,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X415 | brass | M6 | 4 | 41,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X515 | brass | M6 | 4 | 51,5 | 1,9 | 3 | | | 0.00 € | | K0667.061X615 | brass | M6 | 4 | 61,5 | 1,9 | 3 | | | 0.00 € | | K0667.081X12 | brass | M8 | 5,5 | 12 | 2,4 | 4 | | | 0.00 € | | K0667.081X22 | brass | M8 | 5,5 | 22 | 2,4 | 4 | | | 0.00 € | | K0667.081X32 | brass | M8 | 5,5 | 32 | 2,4 | 4 | | | 0.00 € | | K0667.081X52 | brass | M8 | 5,5 | 52 | 2,4 | 4 | | | 0.00 € | | K0667.081X62 | brass | M8 | 5,5 | 62 | 2,4 | 4 | | | 0.00 € | | K0667.081X82 | brass | M8 | 5,5 | 82 | 2,4 | 4 | | | 0.00 € | | K0667.101X14 | brass | M10 | 7 | 14 | 2,6 | 5 | | | 0.00 € | | K0667.101X18 | brass | M10 | 7 | 18 | 2,6 | 5 | | | 0.00 € | | K0667.101X27 | brass | M10 | 7 | 27 | 2,6 | 5 | | | 0.00 € | | K0667.101X37 | brass | M10 | 7 | 37 | 2,6 | 5 | | | 0.00 € | | K0667.121X225 | brass | M12 | 8,5 | 22,5 | 3,3 | 6 | | | 0.00 € | | K0667.121X325 | brass | M12 | 8,5 | 32,5 | 3,3 | 6 | | | 0.00 € | | K0667.121X425 | brass | M12 | 8,5 | 42,5 | 3,3 | 6 | | | 0.00 € | | K0667.1041X7 | POM | M4 | 2 | 7 | 1,7 | 2 | | | 0.00 € | | K0667.1041X9 | POM | M4 | 2 | 9 | 1,7 | 2 | | | 0.00 € | | K0667.1041X11 | POM | M4 | 2 | 11 | 1,7 | 2 | | | 0.00 € | | K0667.1041X13 | POM | M4 | 2 | 13 | 1,7 | 2 | | | 0.00 € | | K0667.1041X17 | POM | M4 | 2 | 17 | 1,7 | 2 | | | 0.00 € | | K0667.1041X31 | POM | M4 | 2 | 31 | 1,7 | 2 | | | 0.00 € | | K0667.1041X41 | POM | M4 | 2 | 41 | 1,7 | 2 | | | 0.00 € | | K0667.1051X9 | POM | M5 | 3 | 9 | 1,8 | 2,5 | | | 0.00 € | | K0667.1051X11 | POM | M5 | 3 | 11 | 1,8 | 2,5 | | | 0.00 € | | K0667.1051X13 | POM | M5 | 3 | 13 | 1,8 | 2,5 | | | 0.00 € | | K0667.1051X17 | POM | M5 | 3 | 17 | 1,8 | 2,5 | | | 0.00 € | | K0667.1051X21 | POM | M5 | 3 | 21 | 1,8 | 2,5 | | | 0.00 € | | K0667.1051X31 | POM | M5 | 3 | 31 | 1,8 | 2,5 | | | 0.00 € | | K0667.1051X41 | POM | M5 | 3 | 41 | 1,8 | 2,5 | | | 0.00 € | | K0667.1061X113 | POM | M6 | 3,5 | 11,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X133 | POM | M6 | 3,5 | 13,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X173 | POM | M6 | 3,5 | 17,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X213 | POM | M6 | 3,5 | 21,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X263 | POM | M6 | 3,5 | 26,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X413 | POM | M6 | 3,5 | 41,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X513 | POM | M6 | 3,5 | 51,3 | 1,7 | 3 | | | 0.00 € | | K0667.1061X613 | POM | M6 | 3,5 | 61,3 | 1,7 | 3 | | | 0.00 € | | K0667.1081X136 | POM | M8 | 5 | 13,6 | 2 | 4 | | | 0.00 € | | K0667.1081X176 | POM | M8 | 5 | 17,6 | 2 | 4 | | | 0.00 € | | K0667.1081X216 | POM | M8 | 5 | 21,6 | 2 | 4 | | | 0.00 € | | K0667.1081X266 | POM | M8 | 5 | 26,6 | 2 | 4 | | | 0.00 € | | K0667.1081X336 | POM | M8 | 5 | 33,6 | 2 | 4 | | | 0.00 € | | K0667.1081X516 | POM | M8 | 5 | 51,6 | 2 | 4 | | | 0.00 € | | K0667.1081X616 | POM | M8 | 5 | 61,6 | 2 | 4 | | | 0.00 € | | K0667.1081X816 | POM | M8 | 5 | 81,6 | 2 | 4 | | | 0.00 € | | K0667.1101X179 | POM | M10 | 6,5 | 17,9 | 2,5 | 5 | | | 0.00 € | | K0667.1101X219 | POM | M10 | 6,5 | 21,9 | 2,5 | 5 | | | 0.00 € | | K0667.1101X269 | POM | M10 | 6,5 | 26,9 | 2,5 | 5 | | | 0.00 € | | K0667.1101X369 | POM | M10 | 6,5 | 36,9 | 2,5 | 5 | | | 0.00 € | | K0667.1121X221 | POM | M12 | 8 | 22,1 | 2,9 | 6 | | | 0.00 € | | K0667.1121X321 | POM | M12 | 8 | 32,1 | 2,9 | 6 | | | 0.00 € | | K0667.1121X421 | POM | M12 | 8 | 42,1 | 2,9 | 6 | | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|