- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K0272Thrust screws with point |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw steel grade 10.9. Pin tool steel.Version:Pin, hardened. Screw and pin black oxidised.Note:These thrust screws with point are used when additional positive fixation is required. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | L | L2 | L4 | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0272.05X09 | M5 | 3 | 8,5 | 1,3 | 0,5 | 2,5 | 4,5 | | | 0.00 € | | K0272.05X13 | M5 | 3 | 12,5 | 1,3 | 0,5 | 2,5 | 4,5 | | | 0.00 € | | K0272.05X17 | M5 | 3 | 16,5 | 1,3 | 0,5 | 2,5 | 4,5 | | | 0.00 € | | K0272.05X21 | M5 | 3 | 20,5 | 1,3 | 0,5 | 2,5 | 4,5 | | | 0.00 € | | K0272.06X14 | M6 | 4 | 13,5 | 1,9 | 0,8 | 3 | 9 | | | 0.00 € | | K0272.06X18 | M6 | 4 | 17,5 | 1,9 | 0,8 | 3 | 9 | | | 0.00 € | | K0272.06X22 | M6 | 4 | 21,5 | 1,9 | 0,8 | 3 | 9 | | | 0.00 € | | K0272.06X27 | M6 | 4 | 26,5 | 1,9 | 0,8 | 3 | 9 | | | 0.00 € | | K0272.08X14 | M8 | 5,5 | 14 | 2,4 | 1 | 4 | 15 | | | 0.00 € | | K0272.08X18 | M8 | 5,5 | 18 | 2,4 | 1 | 4 | 15 | | | 0.00 € | | K0272.08X22 | M8 | 5,5 | 22 | 2,4 | 1 | 4 | 15 | | | 0.00 € | | K0272.08X27 | M8 | 5,5 | 27 | 2,4 | 1 | 4 | 15 | | | 0.00 € | | K0272.08X34 | M8 | 5,5 | 34 | 2,4 | 1 | 4 | 15 | | | 0.00 € | | K0272.10X18 | M10 | 7 | 18 | 2,6 | 1,5 | 5 | 20 | | | 0.00 € | | K0272.10X22 | M10 | 7 | 22 | 2,6 | 1,5 | 5 | 20 | | | 0.00 € | | K0272.10X27 | M10 | 7 | 27 | 2,6 | 1,5 | 5 | 20 | | | 0.00 € | | K0272.10X34 | M10 | 7 | 34 | 2,6 | 1,5 | 5 | 20 | | | 0.00 € | | K0272.10X42 | M10 | 7 | 42 | 2,6 | 1,5 | 5 | 20 | | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|