- K0518
Quarter-turn locks small version
- K0520
Quarter-turn locks with cylinder, small version
- K0522
Quarter-turn locks
- K0524
Quarter-turn security locks
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn locks long version
- K1106
Quarter-turn locks, stainless steel
- K1360
Quarter-turn locks, stainless steel
- K1351
Quarter-turn locks, stainless steel small version
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel small version
- K1355
Quarter-turn locks lockable, stainless steel
- K1358
Quarter-turn lock, stainless steel with wing grip
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn locks, stainless steel, lockable
- K1108
Quarter-turn locks, stainless steel with wing grip
- K1109
Quarter-turn locks, stainless steel with T-grip
- K1356
Quarter-turn locks, stainless steel with T-grip
- K1110
Quarter-turn lock, stainless steel with L-grip
- K1359
Quarter-turn locks, stainless steel with L-grip
- K1111
Quarter-turn lock for sterile areas
- K1353
Quarter-turn lock in Hygienic DESIGN
- K1354
Quarter-turn lock in Hygienic DESIGN
- K1452
Quarter-turn lock with T-grip in Hygienic DESIGN
- K0528
Compression latches with variable compression
- K0529
Compression latches
- K0531
Compression latches with adjustable tongue gap
- K1275
Quarter-turn locks free-turning
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K1335
Keys for latches and locks
- K1511
Keys for quarter-turn locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel
- K1558
Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
- K1061
Quarter-turn clamp locks, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K1730
Quarter turn latches
- K1731
Retaining washers for quarter turn latches
- K1732
Lock bottom parts for quarter turn latches
- K1453
Cable glands, stainless steel or plastic in Hygienic DESIGN
- K1367
Edge protection profiles with steel retaining strip
- K1368
Edge protection profiles with integrated steel wire core
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
K1061Quarter-turn clamp locks stainless steel rotary knob plastic or... |
go back |
|
|
DescriptionMaterial:Housing stainless steel. Pin steel or stainless steel. Pin stainless steel. Twist knob stainless steel or thermoplastic PA (polyamide)Version:Housing bright. Pin nickel plated or bright. Pin bright. Twist knob fibreglass reinforced PA, black. Twist knob stainless steel, bright.Note:M2 or M3 mounting screws are supplied. Mounting option 1 for plate thickness 6 or 12 mm. Mounting option 2 for plate thickness 12 to 20 mm.Accessory:Clamping plates K1062Drawing reference:1) Mounting option 1 2) Mounting option 2 3) Plate
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Component material | Version 2 | D | L | D1 | D2 | D3 | D4 | H | H1 | M | D5 | D6 | D7 | D8 | T | T1 | Clamping force N | Shearing force kN | Pullout force F kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1061.516 | plastic | pins steel | 5 | 15,5 | 14 | 25 | 20 | 21 | 19 | 6,5 | M2x3 | 14 | 26 | 4,4 | 2,4 | 6 | 6-10 | 60 | 1,8 | 1,2 | ≤130 °C | | | 0.00 € | | K1061.817 | plastic | pins steel | 8 | 17 | 18 | 34 | 32 | 28 | 26 | 10 | M3x4 | 18 | 35 | 6,5 | 3,4 | 6 | 6-14 | 90 | 3,2 | 2,6 | ≤130 °C | | | 0.00 € | | K1061.823 | plastic | pins steel | 8 | 23 | 18 | 34 | 32 | 28 | 26 | 10 | M3x4 | 18 | 35 | 6,5 | 3,4 | 12 | 12-20 | 90 | 3,2 | 2,6 | ≤130 °C | | | 0.00 € | |
|
Quarter-turn clamp locks stainless steel, rotary knob stainless steel
|
More information |
Order No. | Component material | Version 2 | D | L | D1 | D2 | D3 | D4 | H | H1 | M | D5 | D6 | D7 | D8 | T | T1 | Clamping force N | Shearing force kN | Pullout force F kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1061.5161 | stainless steel | pins steel | 5 | 15,5 | 14 | 25 | 20 | 21 | 19 | 6,5 | M2x3 | 14 | 26 | 4,4 | 2,4 | 6 | 6-10 | 60 | 1,8 | 1,2 | ≤200 °C | | | 0.00 € | | K1061.8171 | stainless steel | pins steel | 8 | 17 | 18 | 34 | 32 | 28 | 25,5 | 10 | M3x4 | 18 | 35 | 6,5 | 3,4 | 6 | 6-14 | 90 | 3,2 | 2,6 | ≤200 °C | | | 0.00 € | | K1061.8231 | stainless steel | pins steel | 8 | 23 | 18 | 34 | 32 | 28 | 25,5 | 10 | M3x4 | 18 | 35 | 6,5 | 3,4 | 12 | 12-20 | 90 | 3,2 | 2,6 | ≤200 °C | | | 0.00 € | | K1061.15161 | stainless steel | pin stainless steel | 5 | 15,5 | 14 | 25 | 20 | 21 | 19 | 6,5 | M2x3 | 14 | 26 | 4,4 | 2,4 | 6 | 6-10 | 60 | 1,8 | 1,2 | ≤200 °C | | | 0.00 € | | K1061.18171 | stainless steel | pin stainless steel | 8 | 17 | 18 | 34 | 32 | 28 | 25,5 | 10 | M3x4 | 18 | 35 | 6,5 | 3,4 | 6 | 6-14 | 90 | 3,2 | 2,6 | ≤200 °C | | | 0.00 € | | K1061.18231 | stainless steel | pin stainless steel | 8 | 23 | 18 | 34 | 32 | 28 | 25,5 | 10 | M3x4 | 18 | 35 | 6,5 | 3,4 | 12 | 12-20 | 90 | 3,2 | 2,6 | ≤200 °C | | | 0.00 € | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|