- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- K0518
Quarter-turn locks small version
- K0520
Quarter-turn locks with cylinder, small version
- K0522
Quarter-turn locks
- K0524
Quarter-turn security locks
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn locks long version
- K1106
Quarter-turn locks, stainless steel
- K1360
Quarter-turn locks, stainless steel
- K1351
Quarter-turn locks, stainless steel small version
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel small version
- K1355
Quarter-turn locks lockable, stainless steel
- K1358
Quarter-turn lock, stainless steel with wing grip
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn locks, stainless steel, lockable
- K1108
Quarter-turn locks, stainless steel with wing grip
- K1109
Quarter-turn locks, stainless steel with T-grip
- K1356
Quarter-turn locks, stainless steel with T-grip
- K1110
Quarter-turn lock, stainless steel with L-grip
- K1359
Quarter-turn locks, stainless steel with L-grip
- K1111
Quarter-turn lock for sterile areas
- K1353
Quarter-turn lock in Hygienic DESIGN
- K1354
Quarter-turn lock in Hygienic DESIGN
- K1452
Quarter-turn lock with T-grip in Hygienic DESIGN
- K0528
Compression latches with variable compression
- K0529
Compression latches
- K0531
Compression latches with adjustable tongue gap
- K1275
Quarter-turn locks free-turning
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K1335
Keys for latches and locks
- K1511
Keys for quarter-turn locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel
- K1558
Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
- K1061
Quarter-turn clamp locks, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K1730
Quarter turn latches
- K1731
Retaining washers for quarter turn latches
- K1732
Lock bottom parts for quarter turn latches
- K1453
Cable glands, stainless steel or plastic in Hygienic DESIGN
- K1367
Edge protection profiles with steel retaining strip
- K1368
Edge protection profiles with integrated steel wire core
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K0528Compression latches with variable compression |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Compression latch steel. DIN 6336 star grip thermoset.Version:Compression latch trivalent blue passivated. Star grip black.Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.Assembly:Cut a notch in a Ø25 mm hole for the locking pin. Pass the latch through the hole. The tongue must be in the end position and in the centre of the opening before the nut can be slipped on and tightened.On request:Water tight A2 stainless steel version rated IP65.Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator further winds the tongue up the thread and increases the pressure on the frame. To unlock the latch turn the actuator to the left. The tongue moves to the open position and, even doors with sticky seals can be easily opened. The variable compression gap is 7 mm. The frame width range of 9-44 mm is covered by 7 offset tongues (dimension A).
Supplied completely assembled.Accessory:Key K0535Drawing reference:1) locating pin 2) frame
Actuation a) square 7 mm b) double lug 3 mm c) double lug 5 mm d) star grip Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Actuation | A | L | H | SW | CAD | Acc. | Price | Order |
---|
K0528.1709161 | square 7 mm | 9-16 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.1713201 | square 7 mm | 13 - 20 | 42,5 | 40 | 27 | | | 0.00 € | | K0528.1717241 | square 7 mm | 17 - 24 | 44 | 40 | 27 | | | 0.00 € | | K0528.1723301 | square 7 mm | 23 - 30 | 45 | 40 | 27 | | | 0.00 € | | K0528.1729361 | square 7 mm | 29 - 36 | 43 | 40 | 27 | | | 0.00 € | | K0528.1733401 | square 7 mm | 33 - 40 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.1737441 | square 7 mm | 37 - 44 | 37 | 40 | 27 | | | 0.00 € | | K0528.4309161 | double lug 3 mm | 9-16 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.4313201 | double lug 3 mm | 13 - 20 | 42,5 | 40 | 27 | | | 0.00 € | | K0528.4317241 | double lug 3 mm | 17 - 24 | 44 | 40 | 27 | | | 0.00 € | | K0528.4323301 | double lug 3 mm | 23 - 30 | 45 | 40 | 27 | | | 0.00 € | | K0528.4329361 | double lug 3 mm | 29 - 36 | 43 | 40 | 27 | | | 0.00 € | | K0528.4333401 | double lug 3 mm | 33 - 40 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.4337441 | double lug 3 mm | 37 - 44 | 37 | 40 | 27 | | | 0.00 € | | K0528.4509161 | double lug 5 mm | 9-16 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.4513201 | double lug 5 mm | 13 - 20 | 42,5 | 40 | 27 | | | 0.00 € | | K0528.4517241 | double lug 5 mm | 17 - 24 | 44 | 40 | 27 | | | 0.00 € | | K0528.4523301 | double lug 5 mm | 23 - 30 | 45 | 40 | 27 | | | 0.00 € | | K0528.4529361 | double lug 5 mm | 29 - 36 | 43 | 40 | 27 | | | 0.00 € | | K0528.4533401 | double lug 5 mm | 33 - 40 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.4537441 | double lug 5 mm | 37 - 44 | 37 | 40 | 27 | | | 0.00 € | | K0528.5009161 | star grip | 9-16 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.5013201 | star grip | 13 - 20 | 42,5 | 40 | 27 | | | 0.00 € | | K0528.5017241 | star grip | 17 - 24 | 44 | 40 | 27 | | | 0.00 € | | K0528.5023301 | star grip | 23 - 30 | 45 | 40 | 27 | | | 0.00 € | | K0528.5029361 | star grip | 29 - 36 | 43 | 40 | 27 | | | 0.00 € | | K0528.5033401 | star grip | 33 - 40 | 40,5 | 40 | 27 | | | 0.00 € | | K0528.5037441 | star grip | 37 - 44 | 37 | 40 | 27 | | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|