Product groups
Pull handles biopolymer
K1060

Pull handles biopolymer

go back

Item description/product images

Back to group overview
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).

This pull handle is characterised by its large size and pleasant haptics.
Assembly:Form A from the front.
Form B from the rear.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060 Pull handles biopolymer 150 kB

Drawings (total overview)

Pull handles biopolymer

Item selection/filter

Order No.FormMain
colour
Component
material
A

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.101100052143Anatural beech-100179,563312220-1000 on request
K1060.101120062143Anatural beech-1202111,473914624-1000 on request
K1060.101140082143Anatural beech-1402414,294517028-1000 on request
K1060.10110005290Ablack grey RAL 7021-100179,563312220-1000 on request
K1060.10112006290Ablack grey RAL 7021-1202111,473914624-1000 on request
K1060.10114008290Ablack grey RAL 7021-1402414,294517028-1000 on request
K1060.102100052143Bnatural beechstainless steel100179,5M5331222091000 on request
K1060.102120062143Bnatural beechstainless steel1202111,4M63914624121000 on request
K1060.102140082143Bnatural beechstainless steel1402414,2M84517028121000 on request
K1060.10210005290Bblack grey RAL 7021stainless steel100179,5M5331222091000 on request
K1060.10212006290Bblack grey RAL 7021stainless steel1202111,4M63914624121000 on request
K1060.10214008290Bblack grey RAL 7021stainless steel1402414,2M84517028121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33