Product groups
Toggle clamps latch vertical with catch plate
K0082

Toggle clamps latch vertical with catch plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Trivalent passivated.
Stainless steel bright.
Plastic grip oil-resistant.
Note:Vertical latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Drawing reference:
1) edge and latch bracket mounted flush
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0082 Toggle clamps latch vertical with catch plate 244 kB
 Technical information 2,8 MB

Drawings

Toggle clamps latch vertical with catch plate

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F2 N
Traction
force
F1 N
Travel
path
L1 min.
Travel
path
L1 max.
Clamping
travel
L2
CADAcc.PriceOrder
K0082.0140steel145°1002000180012522 on request
K0082.0250steel145°1504000270012834 on request
K0082.0450steel145°2007000450014045 on request
K0082.0140Nstainless steel145°1002000180012522 on request
K0082.0250Nstainless steel145°1504000270012834 on request
K0082.0450Nstainless steel145°2007000450014045 on request
Order No.

Main
material
AA1A2A3A4BB1B2B3DD1L3HSCADAcc.PriceOrder
K0082.0140steel26134,51124362419165,2476422,5 on request
K0082.0250steel351961432483326216,56115643 on request
K0082.0450steel513281940644536288,58152854 on request
K0082.0140Nstainless steel26134,51124362419165,2476422,5 on request
K0082.0250Nstainless steel351961432483326216,56115643 on request
K0082.0450Nstainless steel513281940644536288,58152854 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33