- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0729_CSpherical washers, Form C DIN 6319, edition 10/01 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Mild steel or stainless steel.Version:Case-hardened steel, manganese-phosphated. Case-hardened depth (450 HV 1) 0.2+0.2. Surface hardness (550 + 100) HV 10
Stainless steel, bright. Note:Conical seat Form G should be used over slots. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Form | D1 | D2 | H | H1 | R1 | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0729.105 | mild steel | C | 5,25 | 10,5 | 2 | 0,4 | 7,5 | 6,5 |  | | on request | | K0729.106 | mild steel | C | 6,4 | 12 | 2,3 | 0,7 | 9 | 9 |  | | on request | | K0729.108 | mild steel | C | 8,4 | 17 | 3,2 | 0,6 | 12 | 17 |  | | on request | | K0729.110 | mild steel | C | 10,5 | 21 | 4 | 0,8 | 15 | 26 |  | | on request | | K0729.112 | mild steel | C | 13 | 24 | 4,6 | 1,1 | 17 | 38 |  | | on request | | K0729.114 | mild steel | C | 15 | 28 | 5 | 1,2 | 22 | 53 |  | | on request | | K0729.116 | mild steel | C | 17 | 30 | 5,3 | 1,3 | 22 | 73 |  | | on request | | K0729.120 | mild steel | C | 21 | 36 | 6,3 | 2 | 27 | 117 |  | | on request | | K0729.124 | mild steel | C | 25 | 44 | 8,2 | 2,4 | 32 | 168 |  | | on request | | K0729.130 | mild steel | C | 31 | 56 | 11,2 | 3,6 | 41 | 269 |  | | on request | | K0729.136 | mild steel | C | 37 | 68 | 14 | 4,6 | 50 | 394 |  | | on request | | K0729.142 | mild steel | C | 43 | 78 | 17 | 6,5 | 58 | 542 |  | | on request | | K0729.148 | mild steel | C | 50 | 92 | 21 | 8 | 67 | 714 |  | | on request | | K0729.156 | mild steel | C | 58 | 103 | 23 | 9,5 | 79 | 960 |  | | on request | | K0729.164 | mild steel | C | 66 | 120 | 27 | 12 | 93 | 1269 |  | | on request | | K0729.0106 | stainless steel | C | 6,4 | 12 | 2,3 | 0,7 | 9 | 6 |  | | on request | | K0729.0108 | stainless steel | C | 8,4 | 17 | 3,2 | 0,6 | 12 | 12 |  | | on request | | K0729.0110 | stainless steel | C | 10,5 | 21 | 4 | 0,8 | 15 | 16 |  | | on request | | K0729.0112 | stainless steel | C | 13 | 24 | 4,6 | 1,1 | 17 | 24 |  | | on request | | K0729.0116 | stainless steel | C | 17 | 30 | 5,3 | 1,3 | 22 | 45 |  | | on request | | K0729.0120 | stainless steel | C | 21 | 36 | 6,3 | 2 | 27 | 71 |  | | on request | | K0729.0124 | stainless steel | C | 25 | 44 | 8,2 | 2,4 | 32 | 105 |  | | on request | | K0729.0130 | stainless steel | C | 31 | 56 | 11,2 | 3,6 | 41 | 191 |  | | on request | | K0729.0136 | stainless steel | C | 37 | 68 | 14 | 4,6 | 50 | - |  | | on request | | K0729.0142 | stainless steel | C | 43 | 78 | 17 | 6,5 | 58 | - |  | | on request | | K0729.0148 | stainless steel | C | 50 | 92 | 21 | 8 | 67 | - |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|