Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Round steelVersion:Ground, brushed and matt-chromed or black powder-coated with fine textureNote:Available as straight or right-angled handle.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0230 Pull handle steel round 112 kB

Drawings (total overview)

Pull handle steel round

Pull handles, round steel, angled

More information

Drawings

Pull handles, round steel, angled

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0230.200081Amatt chromed200130M8702201000 on request
K0230.350081Amatt chromed350130M8703701000 on request
K0230.200082Ablack powder-coated200130M8702201000 on request
K0230.350082Ablack powder-coated350130M8703701000 on request

Pull handle steel round

More information

Drawings

Pull handle steel round

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0230.200083Bmatt chromed20020M8702201000 on request
K0230.250083Bmatt chromed25020M8702701000 on request
K0230.300083Bmatt chromed30020M8703201000 on request
K0230.350083Bmatt chromed35020M8703701000 on request
K0230.200084Bblack powder-coated20020M8702201000 on request
K0230.250084Bblack powder-coated25020M8702701000 on request
K0230.300084Bblack powder-coated30020M8703201000 on request
K0230.350084Bblack powder-coated35020M8703701000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33