Product groups
Quarter-turn locks, stainless steel with L-grip
K1359

Quarter-turn locks, stainless steel with L-grip

go back

Item description/product images

DescriptionMaterial:

Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.

The lockable quarter-turn locks are each supplied with 2 keys. The cylinder locks have a single-key system i.e. the same key works in all locks.
On request:Available for door thickness 20 and 40 mm.Accessory:Tongue for stainless steel quarter-turn lock K1340.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1359 Quarter-turn locks, stainless steel with L-grip 171 kB

Drawings (total overview)

Quarter-turn locks, stainless steel with L-grip

Quarter-turn locks, stainless steel with L-grip

More information

Drawings

Quarter-turn locks, stainless steel with L-grip

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
K1359.118L-grip3218 on request
K1359.218lockable L-grip3218 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33